Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| TLE | TLE-102-01-*-DV-TR | 725 | 16 | 16 |
| TLE | TLE-102-01-*-DV-TR | 725 | 16 | 16 |
| TLE | TLE-103-01-*-DV-P-TR | 775 | 24 | 12 |
| TLE | TLE-103-01-G-DV-A-TR | 575 | 24 | 16 |
| TLE | TLE-104-01-*-DV-P-TR | 800 | 24 | 12 |
| TLE | TLE-104-01-G-DV-A-TR | 750 | 24 | 12 |
| TLE | TLE-105-01-*-DV-A-P-TR | 750 | 24 | 12 |
| TLE | TLE-106-01-*-DV-A-K-TR | 550 | 24 | 16 |
| TLE | TLE-106-01-*-DV-K-TR | 900 | 24 | 12 |
| TLE | TLE-107-01-*-DV-A-P-TR | 525 | 32 | 16 |
| TLE | TLE-107-01-*-DV-A-TR | 725 | 24 | 12 |
| TLE | TLE-107-01-G-DV-K-TR | 675 | 32 | 16 |
| TLE | tle-108-g-dv-a-p-tr | 750 | 32 | 12 |
| TLE | TLE-109-01-*-DV-A-TR | 525 | 32 | 16 |
| TLE | TLE-109-01-*-DV-K-TR | 675 | 32 | 16 |
| TLE | TLE-110-01-*-DV-A-P-TR | 700 | 44 | 12 |
| TLE | TLE-110-01-*-DV-A-TR | 675 | 44 | 16 |
| TLE | TLE-110-01-X-DV-K-TR | 675 | 44 | 16 |
| TLE | TLE-111-01-G-DV-A-P-TR | 650 | 44 | 16 |
| TLE | TLE-112-01-*-DV-A-P-TR | 850 | 44 | 12 |
| TLE | TLE-112-01-*-DV-K-TR | 875 | 44 | 12 |
| TLE | TLE-113-01-*-DV-A-P-TR | 650 | 44 | 16 |
| TLE | TLE-113-01-*-DV-P-TR | 850 | 44 | 12 |
| TLE | TLE-114-01-*-DV-A-K-TR | 650 | 44 | 16 |
| TLE | TLE-114-01-*-DV-TR | 675 | 44 | 16 |
| TLE | TLE-115-01-*-DV-A-K-TR | 425 | 44 | 16 |
| TLE | TLE-115-01-*-DV-K-TR | 650 | 44 | 16 |
| TLE | TLE-115-01-X-DV-TR | 700 | 44 | 16 |
| TLE | TLE-116-01-*-D-A-TR | 900 | 56 | 12 |
| TLE | TLE-116-01-*-DV-A-K-TR | 425 | 56 | 16 |
| TLE | TLE-116-01-*-DV-A-P-TR | 650 | 56 | 16 |
| TLE | TLE-117-01-*-DV-A-K-TR | 650 | 56 | 16 |
| TLE | TLE-117-01-*-DV-P-TR | 650 | 56 | 16 |
| TLE | TLE-118-01-G-DV-A-TR | 700 | 56 | 16 |
| TLE | TLE-118-01-X-DV-P-TR | 675 | 56 | 16 |
| TLE | TLE-119-01-*-DV-A-K-TR | 725 | 56 | 12 |
| TLE | TLE-119-01-*-DV-P-TR | 650 | 56 | 16 |
| TLE | TLE-120-01-X-DV-A-P-TR | 675 | 56 | 16 |
| TLE | TLE-120-01-X-DV-P-TR | 675 | 56 | 16 |
| TLE | TLE-121-01-*-DV-A-K-TR | 875 | 56 | 12 |
| TLE | TLE-122-01-*-DV-A-K-TR | 400 | 72 | 16 |
| TLE | TLE-122-01-*-DV-A-TR | 400 | 72 | 16 |
| TLE | TLE-122-01-*-DV-K-TR | 525 | 72 | 16 |
| TLE | TLE-123-01-*-DV-A-P-TR | 425 | 72 | 16 |
| TLE | TLE-123-01-*-DV-K-TR | 525 | 72 | 16 |
| TLE | TLE-124-01-*-DV-A-P-TR | 425 | 72 | 16 |
| TLE | TLE-124-01-*-DV-TR | 550 | 72 | 16 |
| TLE | TLE-125-01-*-DV-K-TR | 525 | 72 | 16 |
| TLE | TLE-125-01-G-DV-A-P-TR | 425 | 72 | 16 |
| TLE | TLE-125-01-G-DV-P-TR | 525 | 72 | 16 |
| TLE | TLE-126-01-*-DV-A-K-TR | 425 | 72 | 16 |
| TLE | TLE-127-01-*-DV-A-P-TR | 600 | 72 | 12 |
| TLE | TLE-128-01-G-DV-A-K-TR | 600 | 88 | 12 |
| TLE | TLE-130-01-*-DV-A-K-TR | 450 | 88 | 16 |
| TLE | TLE-130-01-*-DV-TR | 550 | 88 | 16 |
| TLE | TLE-132-01-X-DV-A-P-TR | 550 | 88 | 16 |
| TLE | TLE-134-01-X-DV-A-P-TR | 550 | 88 | 16 |
| TLE | TLE-135-01-X-DV-A-P-TR-.NORTEL | 425 | 88 | 16 |
| TLE | TLE-136-01-*-DV-A-P-TR | 400 | 88 | 16 |
| TLE | TLE-137-01-*-DV-A-K-TR | 400 | 88 | 16 |
| TLE | TLE-138-01-*-DV-K-TR | 675 | 88 | 12 |