triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×
triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×

TMM-117-01-S-D-SM-027-P

Low Profile Tiger Eye™ Header Strips, 2.00 mm Pitch

Features
  • Application: Industry's largest variety of low profile pin counts, terminal lengths and options
  • Contact System: .020" (0.50 mm) square post
  • 8 Gbps performance
  • Orientation: Vertical, right-angle
  • Pitch: 2.00 mm (.0787")
  • Special Features: FleXYZ™ provides design flexibility in all three axes up to four rows wide and 200 pins
  • Termination: Through-hole, surface mount
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Buckets 1 736 1471 7353 14706
Price $5.720 $4.610 $3.760 $3.250 $2.240

Packaging Notes: Packaging Type: Tube (16 parts per package)

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
Have you ever been trying to leave a party or a conversation, and someone says “One last thing…?” Now, you have a decision to make, listen politely or run, run as fast as you can. Well, we’re going to say it. “One last thing…” But please don’t run! This will be worth the extra mi...
Weird weather is one the things making 2020 memorable. As I look my home office window (WFH – yet another 2020 “thing”!), it feels like mid-summer in late September. In some places like Key West or Palm Springs, that is normal. In Pennsylvania, it is not. My kids asked if we coul...
Samtec works with system architects in the early stages of their design to create solutions for cable management which provide even distribution of thermal load. Using ultra-low skew twinax cable to route signals over the board is a key performance enabler as signal integrity and...
I am a child of the 80s.  I grew up when the idea of home computing was very new.  My first experience of any kind of computer was an Apple II that my Dad brought home from work. It was the only computer his company possessed, and every few weeks he would need to create […] The p...
Semicon, the world’s largest semiconductor conference and exhibition, is September 23-25 in Taiwan. Like most shows of its size and caliber, Semicon boasts a long and illustrious list of exhibitors (500+), and countless forums, symposiums, and workshops. Of course Semicon is taki...