TMMH-150-01-L-6

Low Profile Header Strips with End Shroud, 2.00 mm Pitch

Features
  • Pitch: 2.00 mm (.0787")
  • Contact System: .020" (0.50 mm) square post
  • Orientation: Vertical, right-angle
  • Termination: Through-hole, surface mount
  • Application: Large variety of terminal lengths with many options including end shrouds, board locks, guide posts, locking clips, etc.
  • Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Click here to check the current lead time for this product.

Breaks 1 10 25 50 100 250 500 1250 3750 8000
Price $23.790 $22.530 $21.680 $21.150 $15.960 $14.220 $10.760 $7.300 $6.750 $6.240

Similar Parts:

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

TMMH-150-01-TM-6

0

Bulk

1

0

Plating

False

TMMH-150-01-F-6

0

Bulk

1

0

Plating

False

TMMH-150-01-SM-6

0

Bulk

1

0

Plating

False

TMMH-150-01-FM-6

0

Bulk

1

0

Plating

False

TMMH-150-01-LM-6

0

Bulk

1

0

Plating

False

TMMH-150-01-T-6

0

Bulk

1

0

Plating

False

TMMH-150-01-H-6

0

Bulk

1

0

Plating

False

TMMH-150-01-S-6

0

Bulk

1

0

Plating

False

TMMH-150-01-G-6

0

Tube

1

5

Plating

False

Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account? Create one

. .
.
.
. .
A new high speed cable system, which enables 112 Gbps PAM4 signaling, can be used in mid-board, mid-board-to-front-panel, and panel-to-panel applications. This video from DesignCon 2021 shows a live product demonstration with a Samtec NovaRay®, Flyover® Cable system operating at ...
Over the last few months, we have discussed some of the latest trends in the defence and aerospace industries to coincide with the publication earlier this year of Samtec Industrial Application page.  In these posts, we have looked at how Samtec technology is helping designers so...
The 21st century is a digital world. Sensors – from microphones to thermometers – convert real world analog signals in to the digital domain. The sensors and electronics community focuses on sensing, processing, connecting and analyzing necessary data to enable the digital experi...
The needs of the medical profession go beyond the safe conditions of the operating room and the hospital. Many patients are cared for in other environments – doctors’ offices, health centers and increasingly, in the home. This is especially true for patients who require long-term...
System architects and design engineers are interested in bleeding-edge performance. In this new 112 Gbps PAM4 product demonstration, Samtec marries an SI Evaluation Kit for the new AcceleRate®HP interconnect system with a Synopsys 112 Gbps PAM4 transceiver test chip. AcceleRate® ...