TMMH-50-D-ES-09

Low Profile Header Strips with End Shroud, 2.00 mm Pitch rohs logo Product Specs

TMMH-50-D-ES-09

Low Profile Header Strips with End Shroud, 2.00 mm Pitch rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • Pitch: 2.00 mm (.0787")
  • Contact System: .020" (0.50 mm) square post
  • Orientation: Vertical, right-angle
  • Termination: Through-hole, surface mount
  • Application: Large variety of terminal lengths with many options including end shrouds, board locks, guide posts, locking clips, etc.
  • Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins
Specs Kit

Secured form. No spam.

. .
.
.
. .
A new demonstration platform combines 112 Gbps PAM4 silicon from our partner Alphawave, with Samtec’s extreme performance, extreme density NovaRay® I/O front panel interconnect system. In this video from SC21 (Super Computing 2021), Samtec’s Matt Burns walks us through the demons...
This month, we released a couple of new content pieces, upgraded our award-winning configurator across the website, and made some UX updates to our Flexible Stacking Solutionator. We also released two brand new features on the website, the new RF Solutionator, and custom Project ...
PCI Express® (PCIe) is the backbone interface for connecting high-speed components in modern computing. Desktop PC motherboards connect to graphics cards, RAID cards, Wi-Fi cards or SSD add-on cards via any number of PCIe expansion slots. Current desktop, laptop, server and gamin...
I am not what you would call a well-traveled person, but I have had the opportunity to visit the USA on a few occasions. It has always been an exciting and enjoyable trip. I have played the role of the typical tourist on occasion, visiting the places we expect tourists to go. Bos...
Samtec’s RF offering has been growing at a rapid rate the last few years. From Board Connectors to Cable Connectors, to Cable Assemblies, and a variety of creative problem-solving Original Solutions, as well as our industry-leading customer service and support, Samtec is well-pos...