TMMS

  Configure Your Product Using the Options Below

TMMS

2.00 mm Fully Shrouded Quad Row Terminal Strip

rohs logo

Configured Part Number
.
.
Features

  • Orientation: Vertical, right-angle
  • Pitch: 2.00 mm (.0787")
  • Application: High-density shrouded for blind mating up to 200 pins
  • Contact System: .020" (0.50 mm) square post
  • Termination: Through-hole
Specs Kit

Secured form. No spam.

. .
.
.
. .
.