Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
TOLC TOLC-105-02-*-Q-LC-K-TR 450 24 16
TOLC TOLC-105-02-X-Q-A/LC-P/PL-TR 400 24 16
TOLC TOLC-105-22-L-Q-A-K-TR 200 24 24
TOLC TOLC-105-32-*-Q-A-K-TR 175 24 24
TOLC TOLC-110-02-*-Q-A-K-TR 450 32 16
TOLC TOLC-110-02-*-Q-A-PL-TR 400 32 16
TOLC TOLC-110-02-*-Q-TR 575 32 16
TOLC TOLC-110-02-Q-K-TR 550 32 16
TOLC TOLC-110-12-*-Q-A-K-TR 250 32 24
TOLC TOLC-110-12-*-Q-A-PL-TR 225 32 24
TOLC TOLC-110-22-*-Q-A-K-TR 200 32 24
TOLC TOLC-110-22-*-Q-A-PL-TR 225 32 24
TOLC TOLC-110-22-*-Q-A-TR 200 32 24
TOLC TOLC-110-32-*-Q-A-K-TR 175 32 24
TOLC TOLC-110-32-*-Q-TR 200 32 24
TOLC TOLC-115-02-*-Q-A-K-TR 350 44 16
TOLC TOLC-115-02-*-Q-LC-K-TR 350 44 16
TOLC TOLC-115-02-*-Q-LC-PL-TR 200 44 24
TOLC TOLC-115-12-*-Q-A-K-TR 200 44 24
TOLC TOLC-115-22-*-Q-A-K-TR 150 44 24
TOLC TOLC-115-22-*-Q-TR 175 44 24
TOLC TOLC-115-22-S-Q-K-TR 175 44 24
TOLC TOLC-115-32-*-Q-A-TR 125 44 24
TOLC TOLC-115-32-*-Q-K-TR 150 44 24
TOLC TOLC-120-02-*-Q-LC-K-TR 375 44 16
TOLC TOLC-120-02-*-Q-LC-PL-TR 200 44 24
TOLC TOLC-120-02-*-Q-LC-TR 225 44 24
TOLC TOLC-120-12-*-Q-A-K-TR 200 44 24
TOLC TOLC-120-12-*-Q-LC-PL-TR 175 44 24
TOLC TOLC-120-22-*-Q-A-K-TR 150 44 24
TOLC TOLC-120-22-X-Q-A-K-TR 150 44 24
TOLC TOLC-120-32-X-Q-K-TR 150 44 24
TOLC TOLC-120-32-X-Q-LC-K-TR 125 44 24
TOLC TOLC-120-32-X-Q-LC-TR 150 44 24
TOLC TOLC-125-02-*-Q-A-K-TR 350 56 16
TOLC TOLC-125-02-*-Q-K-TR 400 56 16
TOLC TOLC-125-02-*-Q-LC-PL-TR 300 56 16
TOLC TOLC-125-12-*-Q-A-K-TR 200 56 24
TOLC TOLC-125-12-*-Q-A-PL-TR 175 56 24
TOLC TOLC-125-22-*-Q-LC-K-TR 150 56 24
TOLC TOLC-125-32-*-Q-A-K-TR 125 56 24
TOLC TOLC-125-32-*-Q-A-PL-TR 125 56 24
TOLC TOLC-125-32-*-Q-TR 150 56 24
TOLC TOLC-130-02-*-Q-LC-PL-TR 300 56 16
TOLC TOLC-130-02-*-Q-LC-TR 375 56 16
TOLC TOLC-130-12-*-Q-A-K-TR 200 56 24
TOLC TOLC-130-12-*-Q-A-PL-TR 175 56 24
TOLC TOLC-130-22-*-Q-A-K-TR 150 56 24
TOLC TOLC-130-22-*-Q-K-TR 175 72 24
TOLC TOLC-130-32-*-Q-A-K-TR 125 72 24
TOLC TOLC-130-32-*-Q-A-TR 125 72 24
TOLC TOLC-130-32-*-Q-LC-PL-TR 125 72 24
TOLC TOLC-130-32-*-Q-TR 150 72 24
TOLC TOLC-135-02-*-Q-A-K-TR 225 72 24
TOLC TOLC-135-02-*-Q-A-PL-TR 200 72 24
TOLC TOLC-135-02-*-Q-K-TR 450 72 16
TOLC TOLC-135-12-*-Q-A-TR 200 72 24
TOLC TOLC-135-12-*-Q-LC-K-TR 200 72 24
TOLC TOLC-135-12-X-Q-K-TR 325 72 16
TOLC TOLC-135-22-*-Q-A-K-TR 150 72 24
TOLC TOLC-135-22-*-Q-A-TR 150 72 24
TOLC TOLC-135-22-*-Q-TR 175 72 24
TOLC TOLC-135-22-S-Q-K-TR 175 72 24
TOLC TOLC-135-32-*-Q-A-K-TR 125 72 24
TOLC TOLC-135-32-*-Q-K-TR 150 72 24
TOLC TOLC-140-02-*-Q-A-K-TR 350 72 16
TOLC TOLC-140-02-*-Q-A-PL-TR 325 72 16
TOLC TOLC-140-12-*-Q-LC-TR 200 72 24
TOLC TOLC-140-22-*-Q-A-K-TR 150 72 24
TOLC TOLC-140-32-*-Q-A-K-TR 125 72 24
TOLC TOLC-140-32-*-Q-LC-.MACK 150 88 24
TOLC TOLC-140-32-X-Q-A-K-TR 150 88 24
TOLC TOLC-145-02-*-Q-A-K-TR 225 88 24
TOLC TOLC-145-02-*-Q-K-TR 425 88 16
TOLC TOLC-145-12-*-Q-A-K-TR 200 88 24
TOLC TOLC-145-22-*-Q-A-TR 150 88 24
TOLC TOLC-145-32-*-Q-K-TR 150 88 24
TOLC TOLC-145-32-S-Q-A-K-TR 125 88 24
TOLC TOLC-150-02-*-Q-PL-TR 250 88 24
TOLC TOLC-150-02-X-Q-LC-TR 250 88 24
TOLC TOLC-150-12-*-Q-A-K-TR 200 88 24
TOLC TOLC-150-22-*-Q-A-K-TR 150 88 24
TOLC TOLC-150-32-*-Q-A-TR 125 88 24
TOLC TOLC-150-32-*-Q-K-TR 150 88 24
TOLC TOLC-150-32-*-Q-TR 150 88 24