TPAF

1.50 mm x 1.75 mm High-Speed Elevated Array Receptacle

This array receptacle is part of a three-piece elevated mezzanine system with a 35 mm standard stack height, which aids in system airflow. The 1.5 mm x 1.75 mm pitch receptacle features a low profile design, which keeps thermal mass low for reflow processing, and BGA solder ball technology. The three-piece system is available with choice of 50, 100 or 150 pairs as well as tools for installation and removal.

Features
  • Up to 300 signals, 150 pairs
  • BGA (solder ball) technology
  • Low profile keeps thermal mass low for reflow processing
  • Dual sourced by Hirose® IT5
  • Selective gold Plating
  • UL: File # E111594
Specs Kit

Secured form. No spam.

Buy
. .
.
. .
Samtec performs several tests in-house as part of our qualification testing on a product series; including Low Level Contact Resistance (LLCR). It measures the amount of resistance in a position on a part. LLCR is used in combination with several other tests to track the overall ...
Makers of Louisville and Southern Indiana – Assemble! Obviously, the Samtec blog team has been watching too many superhero and Ron Burgundy movies.  However, the point still remains that this weekend marks a busy schedule for the maker community in the Kentuckiana area. Count’em....
In August we rolled out several updates with our continued support of industry standards, updated our homepage to feature Silicon-to-Silicon content and made a highly requested update to our product detail pages to show pricing and distributor stock. Here are the major updates to...
One Up Studio is a hardware design engineering provider with a focus on signal integrity, and not coincidentally, a Samtec customer. I caught up with Paul Monar, the owner, to pick his brain about some interesting design challenges he faces at One Up and his connector system sele...
Small footprints. Less weight. Signal integrity over longer distances. Scalability. Upgradeability. These and other factors are driving the adoption of optical engines in embedded computing. Annapolis Micro Systems, a leading FPGA board and systems supplier, and Samtec have colla...
View Full Site