TPAR

1.50 mm X 1.75 mm High-Speed Elevated Array Riser

This array riser is part of a three-piece elevated mezzanine system with a 35 mm standard stack height that allows for better system airflow. The 1.5 mm x 1.75 mm pitch riser features wafers with a dedicated ground plane and polarity-swapping technology that greatly reduces crosstalk in 100 Ω differential applications. The three-piece system is available with choice of 50, 100 or 150 pairs as well as tools for installation and removal.

Features
  • Up to 300 signals, 150 pairs
  • 35 mm stack height standard, 18-40 mm stack height available
  • Dual sourced by Hirose® IT5
  • Selective gold Plating
  • UL: File # E111594
Specs Kit

Secured form. No spam.

Buy
. .
.
. .
In November, we continued our mobile updates to the website, released a couple of new content experiences, and made placing sample requests even easier. Read more below on these and the rest of the major updates to Samtec.com for November 2018. Continued Improvements to our Mobil...
A joint demonstration between Samtec and eSilicon — an eSilicon 7 nm 56 Gbps DSP SerDes over a Samtec 5 meter ExaMAX® backplane cable assembly — caught a lot of attention at SC18. The demo showed a true long-reach capability with a high-performance, flexible, easy-to-configure Se...
Over the past few years, Samtec has expanded its portfolio of Characterization and Development Kits. Engineers and designers demand the best tools for system prototyping. From concept and prototype to development and production, Samtec-designed Characterization and Development Ki...
That’s shocking! Insulation Resistance and Dielectric Withstanding Voltage are two of the qualification tests that Samtec performs in-house during part qualification testing. These tests will ensure that when a connector is used in environmental conditions at the rated working vo...
As corporations worldwide become more mobile-friendly to their workforce, the Internet needs to evolve to match. This has been a huge trend in the B2C space for the last decade, and is now quickly catching up to the B2B space. We’ve seen our mobile user base grow rapidly in the p...