Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| TSH | TSH-105-01-*-DH-SL-TR | 350 | 24 | 24 |
| TSH | TSH-105-01-*-DV-A-TR | 450 | 32 | 16 |
| TSH | TSH-107-01-*-DH-SL-TR | 325 | 32 | 24 |
| TSH | TSH-107-01-*-DV-TR | 550 | 32 | 16 |
| TSH | TSH-108-01-*-DH-SL-TR | 325 | 32 | 24 |
| TSH | TSH-108-01-*-DV-A-M-TR | 350 | 44 | 16 |
| TSH | TSH-110-01-*-DH-SL-K-TR | 275 | 44 | 24 |
| TSH | TSH-110-01-*-DV-A-M-TR | 350 | 44 | 16 |
| TSH | TSH-111-01-X-DV-A/LC-M-TR | 450 | 44 | 16 |
| TSH | TSH-112-01-*-DH-SL-TR | 275 | 44 | 24 |
| TSH | TSH-112-01-*-DV-LC-M-TR | 350 | 44 | 16 |
| TSH | TSH-113-01-*-DH-TR | 275 | 44 | 24 |
| TSH | TSH-115-01-*-DH-SL-TR | 250 | 56 | 24 |
| TSH | TSH-115-01-*-DV-A-M-TR | 350 | 56 | 16 |
| TSH | TSH-115-01-*-DV-M-TR | 425 | 56 | 16 |
| TSH | TSH-115-01-*-RA-SL-TR | 250 | 56 | 24 |
| TSH | TSH-117-01-*-DV-LC-M-TR | 350 | 56 | 16 |
| TSH | TSH-120-01-*-D-RA-TR | 200 | 72 | 24 |
| TSH | TSH-120-01-*-DH-SL-TR | 250 | 72 | 24 |
| TSH | TSH-120-01-*-DV-A-M-TR | 350 | 72 | 16 |
| TSH | TSH-120-01-*-DV-A-TR | 350 | 72 | 16 |
| TSH | TSH-122-01-*-DH-SL-TR | 250 | 72 | 24 |
| TSH | TSH-122-01-*-DV-A-M-TR | 350 | 72 | 16 |
| TSH | TSH-122-02-*-DH-TR | 350 | 72 | 24 |
| TSH | TSH-124-01-*-DH-SL-TR | 250 | 72 | 24 |
| TSH | TSH-125-01-*-DH-SL-TR | 275 | 72 | 24 |
| TSH | TSH-125-01-*-DH-TR | 350 | 72 | 24 |
| TSH | TSH-125-01-*-DV-A-M-TR | 350 | 72 | 16 |
| TSH | TSH-125-01-*-DV-M-TR | 425 | 72 | 16 |
| TSH | TSH-130-01-*-DH-SL-TR | 250 | 88 | 24 |
| TSH | TSH-130-01-*-DH-TR | 350 | 88 | 24 |
| TSH | TSH-132-01-*-DV-LC-M-TR | 350 | 88 | 16 |