TSM-109-03-F-SV-LC

.100" Surface Mount Terminal Strip rohs logo set logo Product Specs

TSM-109-03-F-SV-LC

.100" Surface Mount Terminal Strip rohs logo set logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact [email protected].

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

.
Features

  • Application: Choice of standard post heights provide solutions to mate with any Samtec socket
  • Up to 8 Gbps performance
  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
  • Meets or exceeds MIL-DTL-55302 testing
  • Pitch: .100" (2.54 mm)
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, horizontal
  • Termination: Surface mount, mixed technology
  • Special Features: Designed specifically for surface mount applications with many options to facilitate processing
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...
Samtec will be demonstrating next-gen, high-performance optical and copper interconnect solutions at the upcoming OFC 2024 Exhibition at the San Diego Convention Center, San Diego, CA March 26-28, 2024. OFC […] The post Samtec Exhibits at OFC 2024 in San Diego appeared first on T...
We have come to expect unprecedented reliability from our electronic devices, whether in the consumer market or in the industrial world.  Ensuring the highest performance of semiconductors requires manufacturers to […] The post Connectors for Semiconductor Manufacturing appeared ...
224 Gbps PAM4; CXL over optics; 112 Gbps PAM4 cable with excellent performance while subjected to dynamic flexing; 800 G; 90 GHz test and validation solutions. Samtec showcased a variety […] The post An Array of High-Performance Front Panel and Backplane Solutions appeared first ...
I am a big fan of the TV show Modern Marvels and I recently watched an episode on the evolution of the Assembly Line. The clip focused on the basic […] The post Samtec’s Five New Solution Videos for Industrial Applications appeared first on The Samtec Blog....