triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline
triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline

TSM-141-01-L-SH-A

.100" Surface Mount Terminal Strip

This surface mount .025” square post terminal strip features single, double and triple row options with straight, right-angle or mixed technology pins. This is an Extended Life Product™, passing 10 year Mixed Flowing Gas (MFG) and achieving high mating cycles (250 to 2,500).

Features
  • Application: Choice of standard post heights provide solutions to mate with any Samtec socket
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, horizontal
  • Pitch: .100" (2.54 mm)
  • Special Features: Designed specifically for surface mount applications with many options to facilitate processing
  • Termination: Surface mount, mixed technology
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Buckets 1 500 1000 5000 10000
Price $5.02 $4.02 $3.28 $2.82 $2.6

Packaging Notes: Packaging Type: Tube (5 parts per reel)

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
I recently attended the Engineering Design Show in the UK, where one of the clear trends in evidence was the rise of power connectors for printed circuit boards (PCBs).  The reasons are pretty clear. New technology is making ever-greater demands for more power in smaller spaces. ...
In October, we shifted our focus to working on a few small and medium-sized projects that had been on the back-burner, and also chipped away at some technical debt that had been piling up, which is nerd speak for “picking up our toys.” This type of work isn’t always glamorous, bu...
“112 Gbps PAM4 data rates will save the world!” A reader of the Samtec blog may think that. Why? The demand for data never ceases. A recent report says that US teenagers spend seven hours a day in front of screens. But how real are 112 Gbps PAM4 data rates? Test silicon is availa...
Collins Aerospace recently published a white paper entitled “Qualification Of High Density Connector Solutions For Military and Avionic Environments.” It discusses their qualification process of high density connectors for rugged military and avionics applications.  This paper fo...
In case you haven’t heard, there’s a new ultra micro power connector in town with an unmatched power-to-size ratio and incredible design flexibility. Sometimes it’s true, new is better. Let us count the ways: mPOWER™ ultra micro power connectors pass 21 Amps per blade in about ha...