triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline
triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline

TSM-143-01-T-SH-A

.100" Surface Mount Terminal Strip

This surface mount .025” square post terminal strip features single, double and triple row options with straight, right-angle or mixed technology pins. This is an Extended Life Product™, passing 10 year Mixed Flowing Gas (MFG) and achieving high mating cycles (250 to 2,500).

Features
  • Application: Choice of standard post heights provide solutions to mate with any Samtec socket
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, horizontal
  • Pitch: .100" (2.54 mm)
  • Special Features: Designed specifically for surface mount applications with many options to facilitate processing
  • Termination: Surface mount, mixed technology
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Buckets 1 500 1000 5000 10000
Price $3.52 $2.84 $2.32 $2 $1.86

Packaging Notes: Packaging Type: Tube (5 parts per reel)

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
As we seek to go faster and faster in our systems, heat grows as does the noise from the cooling fans. It is because of this heat and noise, many companies are investigating or switching to submersible cooling (liquid immersion cooling) options. Over the last few years, submersib...
Scientists, researchers, and data analysts from academia, industry and government agencies will be center stage at SC19 next week in Denver. SC19 is the International Conference for High Performance Computing, Networking, Storage, and Analysis. Next-generation high-performance co...
Decisions, Decisions … I may be in the market for a new car in the near future. Unless you’ve got a strong preference (and most car buyers DO have a strong preference, IMO), choosing a vehicle is a series of trade-offs.  Fuel efficiency vs. horsepower. Functionality vs. appearanc...
I recently attended the Engineering Design Show in the UK, where one of the clear trends in evidence was the rise of power connectors for printed circuit boards (PCBs).  The reasons are pretty clear. New technology is making ever-greater demands for more power in smaller spaces. ...
In October, we shifted our focus to working on a few small and medium-sized projects that had been on the back-burner, and also chipped away at some technical debt that had been piling up, which is nerd speak for “picking up our toys.” This type of work isn’t always glamorous, bu...