triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×
triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×

TSM-40-SHU-20

.100" Surface Mount Terminal Strip

This surface mount .025” square post terminal strip features single, double and triple row options with straight, right-angle or mixed technology pins. This is an Extended Life Product™, passing 10 year Mixed Flowing Gas (MFG) and achieving high mating cycles (250 to 2,500).

Features
  • Application: Choice of standard post heights provide solutions to mate with any Samtec socket
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, horizontal
  • Pitch: .100" (2.54 mm)
  • Special Features: Designed specifically for surface mount applications with many options to facilitate processing
  • Termination: Surface mount, mixed technology
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

NEED PRICING?
Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account?
Create one
. .
.
.
. .
In May we rolled out several updates to our content to support the growing virtual needs of our customers. We also launched a brand new version of our Picture Search tool, which we’ll detail in a separate post, updated our electrical model capacity and released several more minor...
As a mechanical engineer (ME), I honestly never figured that I would need to know much more than your typical V=IR (Ohm’s Law), and if I were even more honest, I would say my intention was to completely forget it after my electrical engineering (EE) class of the master’s program....
In Part 1 of this blog, I introduced you to Mr. Phil Eckert, Samtec’s Quality Engineering Manager. Phil shared seven tips to help designers select the right connector system for their application, and to generally make your life easier. Today, in Part 2, Phil gives us eight more ...
Each industry has its own standards and requirements that components must meet in order to be considered usable for that industry. There are some tests that are common between industries, such as outgassing, but more often than not there are going to be different requirements tha...
A few weeks ago, we released six new 3D interactive product explorers that allow users to interact with a mated set sample of our products in a web-based 3D environment. Users can mate and unmate, zoom in and out, and rotate these 360 degrees in all directions. This week, we upda...