triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline
triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline

TSM-50-SHU-13

.100" Surface Mount Terminal Strip

This surface mount .025” square post terminal strip features single, double and triple row options with straight, right-angle or mixed technology pins. This is an Extended Life Product™, passing 10 year Mixed Flowing Gas (MFG) and achieving high mating cycles (250 to 2,500).

Features
  • Application: Choice of standard post heights provide solutions to mate with any Samtec socket
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, horizontal
  • Pitch: .100" (2.54 mm)
  • Special Features: Designed specifically for surface mount applications with many options to facilitate processing
  • Termination: Surface mount, mixed technology
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

NEED PRICING?
Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account?
Create one
. .
.
.
. .
In November, we wrapped up our technical debt cleanup, upgraded several of our back-end APIs, and rolled out several small user-experience updates throughout Samtec.com. These updates will pave the way for some exciting new applications and e-e-commerce features in 2020. Here are...
In the video above Ralph Page, Systems Architect at Samtec, walks us through a live product demonstration that received a lot of attention at Super Computing 2019. Ralph discusses several Samtec 56 Gbps PAM4 connector solutions and shares some incredible results. The system can a...
Sam Shine, the founder of Samtec, passed away on November 15 at age 86. Since his passing, several articles and obituaries have been written about Sam and his legacy. Rightfully so, most focus on his love for the Southern Indiana community, his local and national conservation eff...
The global XDF technology road shows come to Beijing next week. FPGA designers, system architects, data scientists and other technical leaders will gather December 3-4, 2019 at the China National Convention Center. Samtec technical experts and our partners will demonstrate some o...
FireFly™, ExaMAX® and Bulls Eye®, oh my! So, obviously, that is one geek’s riff on a popular song in The Wizard of Oz. Dorothy, Scarecrow and Tinman were anxious for what came next on their walk down the Yellow Brick Road. Similarly, Samtec engineering customers are also anxious ...