Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
TSS TSSH-105-01-*-DH-A-P-TR 125 44 32
TSS TSSH-105-01-*-DH-P-TR 150 44 32
TSS TSSH-105-01-*-DV-A-P-TR 125 44 24
TSS TSSH-105-01-*-DV-A-TR 125 44 24
TSS TSSH-105-01-*-DV-A-TR 125 44 24
TSS TSSH-105-01-*-DV-LC-P-09-TR 125 44 24
TSS TSSH-105-01-*-DV-P-TR 150 44 24
TSS TSSH-106-01-*-DV-LC-P-TR 125 44 24
TSS TSSH-106-01-*-DV-M-TR 150 44 24
TSS TSSH-106-01-*-DV-M-TR 150 44 24
TSS TSSH-107-01-*-DH-P-TR 150 44 32
TSS TSSH-108-01-*-DH-P-TR 150 44 32
TSS TSSH-108-01-*-DH-TR 175 44 32
TSS TSSH-108-01-*-DV-LC-P-TR 125 44 24
TSS TSSH-110-01-*-DH-A-P-TR 125 56 32
TSS TSSH-110-01-*-DH-P-TR 150 56 32
TSS TSSH-110-01-*-DH-TR 175 56 32
TSS TSSH-110-01-*-DV-A-P-TR 125 56 24
TSS TSSH-110-01-X-DV-A-M-TR 150 56 24
TSS TSSH-111-01-*-DH-A-TR 150 56 32
TSS TSSH-111-01-*-DV-A-M-TR 150 56 24
TSS TSSH-111-01-*-DV-A-P-TR 125 56 24
TSS TSSH-112-01-*-DH-P-TR 150 56 32
TSS TSSH-113-01-*-DV-A-P-TR 125 56 24
TSS TSSH-113-01-*-DV-LC-M-TR 125 56 24
TSS TSSH-115-01-*-DH-A-P-TR 125 72 32
TSS TSSH-115-01-*-DH-A-TR 225 56 24
TSS TSSH-115-01-*-DV-LC-M-TR 125 72 24
TSS TSSH-115-01-*-DV-LC-P-TR 125 72 24
TSS TSSH-115-01-*-DV-M-TR 150 72 24
TSS TSSH-118-01-*-DV-A-M-TR 125 72 24
TSS TSSH-119-01-*-DV-21-LC-M-TR 125 72 24
TSS TSSH-120-01-*-DH-A-TR 150 72 32
TSS TSSH-120-01-*-DH-P-TR 150 72 32
TSS TSSH-120-01-*-DV-A-P-TR 125 88 24
TSS TSSH-120-01-X-DH-A-P-TR 125 72 32
TSS TSSH-120-01X-DV-A-M-TR 150 72 24
TSS TSSH-122-01-*-DV-A-P-TR 125 88 24
TSS TSSH-125-01-*-DH-A-TR 150 88 32
TSS TSSH-125-01-*-DV-49-M-TR 150 88 24
TSS TSSH-125-01-*-DV-A-M-TR 125 88 24
TSS TSSH-125-01-*-DV-LC-P-TR 125 88 24
TSS TSSH-125-01-*-DV-M-TR 150 88 24