triangle alert NOTICE: We are currently performing maintenance on our online pricing systems. Some parts may not yet be fully updated. If you need pricing assistance, please contact customer service using the information that can found on the bottom of the website. ×
triangle alert NOTICE: We are currently performing maintenance on our online pricing systems. Some parts may not yet be fully updated. If you need pricing assistance, please contact customer service using the information that can found on the bottom of the website. ×

TSW-50-T.MAL

Classic PCB Header Strips, 0.100" pitch

Features
  • Pitch: .100" (2.54 mm)
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, right-angle
  • Termination: Through-hole
  • Application: Industry's largest variety of standard pin counts, terminal lengths and options
  • Special Features: Many options for optimizing cost and performance with platings and ruggedizing features
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
Back in January 2020, we rolled out a new experience for component data for our discrete wire products. This update has been very well received. In that blog post, we promised some version 2 updates that would better organize the new data. With this post, we’re happy to announce ...
Processing a component onto a PCB used to be fairly straightforward. Through-hole products, or a single or double row surface mount with a larger centerline rarely offer unique challenges obtaining a proper solder joint. However, as electronics continue to get smaller and connect...
The Covid-19 pandemic continues to impact our lives in both expected and unexpected ways. Unfortunately, one of the expected ways is a drop in charitable donations. Analysts predict anywhere from a 6% decrease – with many planning for a bigger decline than that. Also, more than h...
In 2020, mobile traffic has skyrocketed everywhere as our planet battles a pandemic. Samtec.com saw nearly double the mobile traffic in the first two quarters than it normally sees. While these levels have dropped off from their peaks in the spring, they have not returned to thei...
Another event popular in the tech event circuit is PCI-SIG® DevCon. While DevCon events are usually in-person around the globe, this year, like so many others events, PCI-SIG DevCon is going virtual. PCI-SIG DevCons are members-driven events that provide an opportunity to learn d...