Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| UDF6 | UDF6-10-2-03.5-X-A-TH-XR | 350 | 44 | 24 |
| UDF6 | UDF6-10-3-03.5-X-A-TH-XR/UDF6-20-2-03.5-X-A-TH-XR | 350 | 56 | 24 |
| UDF6 | UDF6-10-4-03.5-X-A-TH-TR | 350 | 56 | 24 |
| UDF6 | UDF6-10-4-03.5-X-A-TH-XR/UDF6-20-3-03.5-X-A-TH-XR | 350 | 56 | 24 |
| UDF6 | UDF6-10-5-03.5-X-A-TH-XR/UDF6-20-4-03.5-X-A-TH-XR | 350 | 72 | 24 |
| UDF6 | UDF6-20-5-03.5-X-A-TH-XR/UDF6-30-4-03.5-X-A-TH-XR | 350 | 72 | 24 |
| UDF6 | UDF6-30-2-03.5-X-A-TH-XR | 350 | 56 | 24 |
| UDF6 | UDF6-30-3-03.5-X-A-TH-XR/UDF6-40-2-03.5-X-A-TH-XR | 350 | 72 | 24 |
| UDF6 | UDF6-30-5-03.5-X-A-TH-XR/SK-16454-40-4-03.5-X-A-TH-XR | 350 | 72 | 24 |
| UDF6 | UDF6-40-3-03.5-X-A-TH-XR | 350 | 72 | 24 |
| UDF6 | UDF6-40-4-03.5-X-A-TH-XR | 275 | 72 | 24 |
| UDF6 | UDF6-40-5-03.5-X-A-TH-XR | 350 | 88 | 24 |
| UDF6 | UDF6S-10-2-0-03.5-XXX-A-T-XR | 725 | 44 | 12 |
| UDF6 | UDF6S-10-4-0-03.5-XXX-A-T-XR | 725 | 56 | 12 |
| UDF6 | UDF6S-20-2-0-03.5-XXX-A-T-XR | 725 | 56 | 12 |
| UDF6 | UDF6S-20-2-0-03.5-XXX-A-T-XR | 550 | 56 | 12 |
| UDF6 | UDF6S-20-4-0-03.5-XXX-A-T-XR | 725 | 72 | 12 |
| UDF6 | UDF6S-30-2-0-03.5-XXX-A-T-XR | 725 | 56 | 12 |
| UDF6 | UDF6S-30-4-0-03.5-XXX-A-T-XR | 725 | 72 | 12 |
| UDF6 | UDF6S-40-2-0-03.5-XXX-A-T-XR | 725 | 72 | 12 |
| UDF6 | UDF6S-40-4-0-03.5-XXX-A-T-XR | 725 | 72 | 12 |
| UDF6 | UDF6S-50-2-0-03.5-XXX-A-T-XR | 725 | 72 | 12 |
| UDF6 | UDF6S-50-4-0-03.5-XXX-A-T-XR | 725 | 88 | 12 |