Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| UDM6 | UDM6-10-2-01.5-X-A-TH-XR | 375 | 44 | 24 |
| UDM6 | UDM6-10-2-06.5-X-A-TH-XR | 200 | 56 | 24 |
| UDM6 | UDM6-10-3-01.5-X-A-TH-XR/UDM6-20-2-01.5-X-A-TH-XR | 375 | 56 | 24 |
| UDM6 | UDM6-10-3-06.5-X-A-TH-XR/UDM6-20-2-06.5-X-A-TH-XR | 200 | 56 | 24 |
| UDM6 | UDM6-10-4-01.5-X-A-TH-TR | 375 | 56 | 24 |
| UDM6 | UDM6-10-4-06.5-X-A-TH-XR/UDM6-20-3-06.5-X-A-TH-XR | 200 | 72 | 24 |
| UDM6 | UDM6-10-5-01.5-X-A-TH-XR/UDM6-20-4-01.5-X-A-TH-XR | 375 | 72 | 24 |
| UDM6 | UDM6-10-5-06.5-X-A-TH-XR/UDM6-20-4-06.5-X-A-TH-XR | 200 | 72 | 24 |
| UDM6 | UDM6-20-3-01.5-X-A-TH-XR | 375 | 56 | 24 |
| UDM6 | UDM6-20-5-01.5-X-A-TH-XR | 375 | 72 | 24 |
| UDM6 | UDM6-20-5-06.5-X-A-TH-XR | 200 | 72 | 24 |
| UDM6 | UDM6-30-2-01.5-X-A-TH-XR | 375 | 56 | 24 |
| UDM6 | UDM6-30-2-06.5-X-A-TH-XR | 200 | 72 | 24 |
| UDM6 | UDM6-30-3-01.5-X-A-TH-XR/UDM6-40-2-01.5-X-A-TH-XR | 375 | 72 | 24 |
| UDM6 | UDM6-30-3-06.5-X-A-TH-XR/UDM6-40-2-06.5-X-A-TH-XR | 200 | 72 | 24 |
| UDM6 | UDM6-30-4-01.5-X-A-TH-XR/UDM6-40-3-01.5-X-A-TH-XR | 375 | 72 | 24 |
| UDM6 | UDM6-30-4-06.5-X-A-TH-XR/UDM6-40-3-06.5-X-A-TH-XR | 200 | 72 | 24 |
| UDM6 | UDM6-30-5-01.5-X-A-TH-XR/SK-16453-40-4-01.5-X-A-TH-XR | 375 | 88 | 24 |
| UDM6 | UDM6-30-5-06.5-X-A-TH-XR/UDM6-40-4-06.5-X-A-TH-XR | 200 | 88 | 24 |
| UDM6 | UDM6-40-2-01.5-X-A-TH-TR | 375 | 72 | 24 |
| UDM6 | UDM6-40-4-01.5-X-A-TH-XR | 300 | 88 | 24 |
| UDM6 | UDM6-40-5-01.5-X-A-TH-XR | 375 | 88 | 24 |
| UDM6 | UDM6-40-5-06.5-X-A-TH-XR | 200 | 88 | 24 |
| UDM6 | UDM6S-10-2-0-01.5-XXX-A-T-XR | 575 | 44 | 16 |
| UDM6 | UDM6S-10-4-0-01.5-XXX-A-T-XR | 575 | 56 | 16 |
| UDM6 | UDM6S-20-2-0-01.5-XXX-A-T-XR | 575 | 56 | 16 |
| UDM6 | UDM6S-20-4-0-01.5-XXX-A-T-XR | 575 | 72 | 16 |
| UDM6 | UDM6S-30-2-0-01.5-XXX-A-T-XR | 575 | 56 | 16 |
| UDM6 | UDM6S-30-4-0-01.5-XXX-A-T-XR | 450 | 72 | 16 |
| UDM6 | UDM6S-30-4-0-01.5-XXX-A-T-XR | 575 | 72 | 16 |
| UDM6 | UDM6S-40-2-0-01.5-XXX-A-T-XR | 575 | 72 | 16 |
| UDM6 | UDM6S-40-2-0-01.5-XXX-A-T-XR | 450 | 72 | 16 |
| UDM6 | UDM6S-40-4-0-01.5-XXX-A-T-XR | 575 | 88 | 16 |
| UDM6 | UDM6S-50-2-0-01.5-XXX-A-T-XR | 575 | 72 | 16 |
| UDM6 | UDM6S-50-4-0-01.5-XXX-A-T-XR | 575 | 88 | 16 |