Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| UMPS | UMPS-02-03.5-*-V-S-W-K-TR | 575 | 24 | 16 |
| UMPS | UMPS-02-05.5-%-V-X-W-TR | 350 | 24 | 16 |
| UMPS | UMPS-02-05.5-*-V-S-W-K-TR | 425 | 24 | 16 |
| UMPS | UMPS-02-07.5-*-V-S-W-K-TR | 350 | 24 | 16 |
| UMPS | UMPS-03-03.5-*-V-S-W-K-TR | 575 | 24 | 16 |
| UMPS | UMPS-03-03.5-X-V-X-W-TR | 425 | 24 | 16 |
| UMPS | UMPS-03-05.5-*-V-S-W-K-TR | 425 | 24 | 16 |
| UMPS | UMPS-03-05.5-X-V-X-W-TR | 350 | 24 | 16 |
| UMPS | UMPS-03-07.5-*-V-S-W-K-TR | 350 | 24 | 16 |
| UMPS | UMPS-03-07.5-X-V-X-W-TR | 300 | 24 | 16 |
| UMPS | UMPS-04-03.5-*-V-S-W-K-TR | 575 | 24 | 16 |
| UMPS | UMPS-04-03.5-X-V-X-W-TR | 425 | 24 | 16 |
| UMPS | UMPS-04-05.5-*-V-S-W-K-TR | 425 | 24 | 16 |
| UMPS | UMPS-04-05.5-X-V-X-W-TR | 350 | 24 | 16 |
| UMPS | UMPS-04-07.5-*-V-S-W-K-TR | 350 | 24 | 16 |
| UMPS | UMPS-04-07.5-X-V-X-W-TR | 300 | 24 | 16 |
| UMPS | UMPS-05-03.5-*-V-S-W-K-TR | 575 | 24 | 16 |
| UMPS | UMPS-05-05.5-*-V-S-W-K-TR | 425 | 32 | 16 |
| UMPS | UMPS-05-05.5-G-V-1-W-TR | 350 | 32 | 16 |
| UMPS | UMPS-05-07.5-*-V-S-W-K-TR | 350 | 32 | 16 |
| UMPS | UMPS-06-03.5-*-V-S-W-K-TR | 575 | 32 | 16 |
| UMPS | UMPS-06-03.5-G%-V-1/2-W-TR | 450 | 32 | 16 |
| UMPS | UMPS-06-03.5-X-V-X-W-TR | 500 | 32 | 16 |
| UMPS | UMPS-06-05.5-*-V-S-W-K-TR | 425 | 32 | 16 |
| UMPS | UMPS-06-05.5-X-V-X-W-TR | 350 | 32 | 16 |
| UMPS | UMPS-06-07.5-*-V-S-W-K-TR | 350 | 32 | 16 |
| UMPS | UMPS-07-03.5-*-V-S-W-K-TR | 575 | 32 | 16 |
| UMPS | UMPS-07-05.5-*-V-S-W-K-TR | 425 | 32 | 16 |
| UMPS | UMPS-07-05.5-X-V-X-W-TR | 350 | 32 | 16 |
| UMPS | UMPS-07-07.5-*-V-S-W-K-TR | 275 | 44 | 16 |
| UMPS | UMPS-08-03.5-*-V-S-W-K-TR | 575 | 32 | 16 |
| UMPS | UMPS-08-05.5-*-V-S-W-K-TR | 350 | 44 | 16 |
| UMPS | UMPS-08-05.5-XX-V-X-W-TR | 350 | 44 | 16 |
| UMPS | UMPS-08-07.5-*-V-S-W-K-TR | 275 | 44 | 16 |
| UMPS | UMPS-09-03.5-*-V-S-W-K-TR | 575 | 44 | 16 |
| UMPS | UMPS-09-03.5-X-V-X-W-TR | 450 | 44 | 16 |
| UMPS | UMPS-09-05.5-*-V-S-W-K-TR | 350 | 44 | 16 |
| UMPS | UMPS-09-07.5-*-V-S-W-K-TR | 275 | 44 | 16 |
| UMPS | UMPS-10-03.5-*-V-S-W-K-TR | 450 | 44 | 16 |
| UMPS | UMPS-10-05.5-*-V-S-W-K-TR | 350 | 44 | 16 |
| UMPS | UMPS-10-05.5-XX-V-X-W-TR | 350 | 44 | 16 |
| UMPS | UMPS-10-07.5-*-V-S-W-K-TR | 275 | 44 | 16 |