Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
UMPT-RA UMPT-02-*-*-RA-WT-P-TR 125 32 24
UMPT-RA UMPT-02-01-*-RA-WT-TR 200 32 24
UMPT-RA UMPT-02-XX-X-RA-WT-M-TR 175 32 24
UMPT-RA UMPT-03-01-*-RA-WT-P-TR 100 44 24
UMPT-RA UMPT-03-01-*-RA-WT-TR 175 32 24
UMPT-RA UMPT-03-03-L-RA-WT-M-TR 175 32 24
UMPT-RA UMPT-04-*-*-RA-WT-TR 125 44 24
UMPT-RA UMPT-04-X-X-RA-WT-P-TR 100 44 24
UMPT-RA UMPT-05-*-*-RA-*-WT-TR 125 44 24
UMPT-RA UMPT-05-01-*-RA-WT-P-TR 100 44 24
UMPT-RA UMPT-06-01-*-RA-WT-P-TR 100 44 24
UMPT-RA UMPT-06-01-*-RA-WT-TR 125 44 24
UMPT-RA UMPT-06-02-L-RA-WT-TR 200 44 24
UMPT-RA UMPT-07-01-*-RA-WT-P-TR 150 44 24
UMPT-RA UMPT-07-01-*-RA-WT-TR 125 44 24
UMPT-RA UMPT-07-X-X-RA-WT-TR 175 44 24
UMPT-RA UMPT-08-*-*-RA-WT-P-TR 100 44 24
UMPT-RA UMPT-08-01-*-RA-WT-TR 125 44 24
UMPT-RA UMPT-08-X-X-RA-WT-TR 175 44 24
UMPT-RA UMPT-09-01-*-RA-WT-P-TR 100 56 24
UMPT-RA UMPT-09-01-*-RA-WT-TR 125 44 24
UMPT-RA UMPT-09-X-X-RA-WT-TR 175 44 24
UMPT-RA UMPT-10-01-*-RA-WT-P-TR 100 56 24
UMPT-RA UMPT-10-01-*-RA-WT-TR 125 56 24