Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| UMPT | UMPT-02-*-*-RA-WT-P-TR | 125 | 32 | 24 |
| UMPT | UMPT-02-01-*-RA-WT-TR | 200 | 32 | 24 |
| UMPT | UMPT-02-01.5-*-V-S-W-K-TR | 500 | 24 | 16 |
| UMPT | UMPT-02-02.5-*-V-S-W-K-TR | 450 | 24 | 16 |
| UMPT | UMPT-02-02.5-*-V-S-W-M-K-TR | 425 | 32 | 16 |
| UMPT | UMPT-02-02.5-*-V-S-W-P-K-TR | 275 | 24 | 24 |
| UMPT | UMPT-02-02.5-X-V-X-W-TR | 375 | 24 | 16 |
| UMPT | UMPT-02-06.5-*-V-S-W-K-TR | 300 | 24 | 16 |
| UMPT | UMPT-02-07.5-*-V-S-W-K-TR | 175 | 32 | 24 |
| UMPT | UMPT-02-12.5-*-V-S-W-K-TR | 125 | 32 | 24 |
| UMPT | UMPT-02-XX-X-RA-WT-M-TR | 175 | 32 | 24 |
| UMPT | UMPT-03-01-*-RA-WT-P-TR | 100 | 44 | 24 |
| UMPT | UMPT-03-01-*-RA-WT-TR | 175 | 32 | 24 |
| UMPT | UMPT-03-01.5-*-V-S-W-K-TR | 500 | 24 | 16 |
| UMPT | UMPT-03-01.5-X-V-X-W-TR | 400 | 24 | 16 |
| UMPT | UMPT-03-02.5-*-V-S-W-K-TR | 450 | 24 | 16 |
| UMPT | UMPT-03-02.5-*-V-S-W-M-K-TR | 425 | 32 | 16 |
| UMPT | UMPT-03-02.5-*-V-S-W-P-K-TR | 275 | 32 | 24 |
| UMPT | UMPT-03-02.5-X-V-X-W-M-TR | 225 | 32 | 24 |
| UMPT | UMPT-03-02.5-X-V-X-W-TR | 375 | 32 | 16 |
| UMPT | UMPT-03-03-L-RA-WT-M-TR | 175 | 32 | 24 |
| UMPT | UMPT-03-06.5-*-V-S-W-K-TR | 300 | 32 | 16 |
| UMPT | UMPT-03-07.5-*-V-S-W-K-TR | 175 | 32 | 24 |
| UMPT | UMPT-03-12.5-*-V-S-W-K-TR | 125 | 32 | 24 |
| UMPT | UMPT-03-12.5-X-V-X-W-TR | 125 | 32 | 24 |
| UMPT | UMPT-04-*-*-RA-WT-TR | 125 | 44 | 24 |
| UMPT | UMPT-04-01.5-*-V-S-W-K-TR | 500 | 32 | 16 |
| UMPT | UMPT-04-01.5-X-V-X-W-TR | 400 | 32 | 16 |
| UMPT | UMPT-04-02.5-*-V-S-W-K-TR | 450 | 32 | 16 |
| UMPT | UMPT-04-02.5-*-V-S-W-M-K-TR | 425 | 32 | 16 |
| UMPT | UMPT-04-02.5-*-V-S-W-P-K-TR | 275 | 32 | 24 |
| UMPT | UMPT-04-02.5-X-V-X-W-M-TR | 225 | 32 | 24 |
| UMPT | UMPT-04-02.5-X-V-X-W-TR | 375 | 32 | 16 |
| UMPT | UMPT-04-06.5-*-V-S-W-K-TR | 300 | 32 | 16 |
| UMPT | UMPT-04-06.5-*-V-S-W-P-K-TR | 200 | 32 | 24 |
| UMPT | UMPT-04-06.5-X-V-X-W-TR | 175 | 32 | 24 |
| UMPT | UMPT-04-07.5-*-V-S-W-K-TR | 175 | 32 | 24 |
| UMPT | UMPT-04-07.5-X-V-X-W-TR | 150 | 32 | 24 |
| UMPT | UMPT-04-12.5-%-V-1/2-W-TR | 125 | 44 | 24 |
| UMPT | UMPT-04-12.5-*-V-S-W-K-TR | 100 | 44 | 24 |
| UMPT | UMPT-04-X-X-RA-WT-P-TR | 100 | 44 | 24 |
| UMPT | UMPT-05-*-*-RA-*-WT-TR | 125 | 44 | 24 |
| UMPT | UMPT-05-01-*-RA-WT-P-TR | 100 | 44 | 24 |
| UMPT | UMPT-05-01.5-*-V-S-W-K-TR | 500 | 32 | 16 |
| UMPT | UMPT-05-02.5-*-V-S-W-K-TR | 450 | 32 | 16 |
| UMPT | UMPT-05-02.5-*-V-S-W-M-K-TR | 325 | 44 | 16 |
| UMPT | UMPT-05-02.5-*-V-S-W-P-K-TR | 275 | 32 | 24 |
| UMPT | UMPT-05-02.5-X-V-X-W-M-TR | 225 | 44 | 24 |
| UMPT | UMPT-05-06.5-*-V-S-K-TR | 350 | 32 | 16 |
| UMPT | UMPT-05-06.5-*-V-S-W-K-TR | 300 | 32 | 16 |
| UMPT | UMPT-05-07.5-*-V-S-W-K-TR | 150 | 44 | 24 |
| UMPT | UMPT-05-12.5-*-V-S-W-K-TR | 100 | 44 | 24 |
| UMPT | UMPT-05-12.5-X-V-X-W-TR | 125 | 44 | 24 |
| UMPT | UMPT-06-01-*-RA-WT-P-TR | 100 | 44 | 24 |
| UMPT | UMPT-06-01-*-RA-WT-TR | 125 | 44 | 24 |
| UMPT | UMPT-06-01.5-*-V-S-W-K-TR | 500 | 32 | 16 |
| UMPT | UMPT-06-01.5-X-V-1/2-W-TR | 400 | 44 | 16 |
| UMPT | UMPT-06-02-L-RA-WT-TR | 200 | 44 | 24 |
| UMPT | UMPT-06-02.5-*-V-S-W-K-TR | 350 | 44 | 16 |
| UMPT | UMPT-06-02.5-*-V-S-W-M-K-TR | 325 | 44 | 16 |
| UMPT | UMPT-06-02.5-*-V-S-W-P-K-TR | 200 | 44 | 24 |
| UMPT | UMPT-06-02.5-X-V-X-W-TR | 375 | 44 | 16 |
| UMPT | UMPT-06-06.5-*-V-S-W-K-TR | 225 | 44 | 16 |
| UMPT | UMPT-06-06.5-G-V-2-W-TR | 175 | 44 | 24 |
| UMPT | UMPT-06-07.5-%-V-1/2-W-TR | 150 | 44 | 24 |
| UMPT | UMPT-06-07.5-*-V-S-W-K-TR | 150 | 44 | 24 |
| UMPT | UMPT-06-12.5-*-V-S-W-K-TR | 100 | 44 | 24 |
| UMPT | UMPT-06-12.5-X-V-X-W-TR | 125 | 44 | 24 |
| UMPT | UMPT-07-01-*-RA-WT-P-TR | 150 | 44 | 24 |
| UMPT | UMPT-07-01-*-RA-WT-TR | 125 | 44 | 24 |
| UMPT | UMPT-07-01.5-*-V-1/2-W-TR | 400 | 44 | 16 |
| UMPT | UMPT-07-01.5-*-V-S-W-K-TR | 400 | 44 | 16 |
| UMPT | UMPT-07-02.5-*-V-S-W-K-TR | 350 | 44 | 16 |
| UMPT | UMPT-07-02.5-X-V-S-W-M-TR | 275 | 44 | 24 |
| UMPT | UMPT-07-06.5-*-V-S-W-K-TR | 225 | 44 | 16 |
| UMPT | UMPT-07-07.5-*-V-S-W-K-TR | 150 | 44 | 24 |
| UMPT | UMPT-07-12.5-X-V-S-W-TR | 125 | 44 | 24 |
| UMPT | UMPT-07-X-X-RA-WT-TR | 175 | 44 | 24 |
| UMPT | UMPT-08-*-*-RA-WT-P-TR | 100 | 44 | 24 |
| UMPT | UMPT-08-01-*-RA-WT-TR | 125 | 44 | 24 |
| UMPT | UMPT-08-01.5-*-V-S-W-K-TR | 400 | 44 | 16 |
| UMPT | UMPT-08-01.5-X-V-X-W-TR | 400 | 44 | 16 |
| UMPT | UMPT-08-02.5-*-V-S-W-K-TR | 350 | 44 | 16 |
| UMPT | UMPT-08-02.5-*-V-S-W-M-K-TR | 325 | 44 | 16 |
| UMPT | UMPT-08-02.5-*-V-S-W-P-K-TR | 200 | 44 | 24 |
| UMPT | UMPT-08-02.5-X-V-X-W-P-TR | 225 | 44 | 24 |
| UMPT | UMPT-08-02.5-X-V-X-X-TR | 375 | 44 | 16 |
| UMPT | UMPT-08-06.5-*-V-S-W-K-TR | 225 | 44 | 16 |
| UMPT | UMPT-08-06.5-X-V-X-W-TR | 175 | 44 | 24 |
| UMPT | UMPT-08-07.5-*-V-S-W-K-TR | 150 | 44 | 24 |
| UMPT | UMPT-08-12.5-*-V-S-W-K-TR | 100 | 44 | 24 |
| UMPT | UMPT-08-X-X-RA-WT-TR | 175 | 44 | 24 |
| UMPT | UMPT-09-01-*-RA-WT-P-TR | 100 | 56 | 24 |
| UMPT | UMPT-09-01-*-RA-WT-TR | 125 | 44 | 24 |
| UMPT | UMPT-09-01.5-*-V-S-W-K-TR | 400 | 44 | 16 |
| UMPT | UMPT-09-02.5-*-V-S-W-K-TR | 350 | 44 | 16 |
| UMPT | UMPT-09-02.5-*-V-S-W-M-K-TR | 325 | 44 | 16 |
| UMPT | UMPT-09-02.5-X-V-S-W-P-TR | 275 | 44 | 24 |
| UMPT | UMPT-09-02.5-X-V-X-W-M-TR | 225 | 44 | 24 |
| UMPT | UMPT-09-02.5-X-V-X-W-TR | 375 | 44 | 16 |
| UMPT | UMPT-09-06.5-*-V-S-W-TR | 200 | 44 | 24 |
| UMPT | UMPT-09-07.5-*-V-S-W-K-TR | 150 | 44 | 24 |
| UMPT | UMPT-09-12.5-*-V-S-W-TR | 100 | 44 | 24 |
| UMPT | UMPT-09-12.5-X-V-X-W-TR | 125 | 56 | 24 |
| UMPT | UMPT-09-X-X-RA-WT-TR | 175 | 44 | 24 |
| UMPT | UMPT-10-01-*-RA-WT-P-TR | 100 | 56 | 24 |
| UMPT | UMPT-10-01-*-RA-WT-TR | 125 | 56 | 24 |
| UMPT | UMPT-10-01.5-*-V-S-W-K-TR | 400 | 44 | 16 |
| UMPT | UMPT-10-02.5-*-V-S-W-K-TR | 350 | 44 | 16 |
| UMPT | UMPT-10-02.5-*-V-S-W-M-K-TR | 325 | 44 | 16 |
| UMPT | UMPT-10-02.5-*-V-S-W-P-K-TR | 200 | 44 | 24 |
| UMPT | UMPT-10-02.5-X-V-X-W-TR | 375 | 44 | 16 |
| UMPT | UMPT-10-06.5-*-V-S-W-K-TR | 225 | 44 | 16 |
| UMPT | UMPT-10-06.5-*-V-S-W-P-K-TR | 150 | 44 | 24 |
| UMPT | UMPT-10-06.5-X-V-X-W-TR | 175 | 44 | 24 |
| UMPT | UMPT-10-07.5-*-V-S-W-K-TR | 125 | 44 | 24 |
| UMPT | UMPT-10-07.5-G-V-2-W-TR | 150 | 56 | 24 |
| UMPT | UMPT-10-12.5-*-V-S-W-K-TR | 100 | 56 | 24 |