Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
YFS YFS-10-04-*-08-SB-K-TR 600 32 24
YFS YFS-15-03-*-10-SB-K-TR 450 44 24
YFS YFS-150-03-*-10-SB-K-TR 450 88 24
YFS YFS-20-03-*-03-SB-K-TR 900 44 12
YFS YFS-20-03-*-06-SB-K-TR 675 44 16
YFS YFS-20-03-*-08-SB-K-TR 450 44 24
YFS YFS-20-03-*-10-SB-K-TR 425 44 24
YFS YFS-20-04-*-08-SB-K-TR 475 44 24
YFS YFS-20-04-*-10-SB-K-TR 475 44 24
YFS YFS-30-03-*-05-SB-K-TR 675 56 16
YFS YFS-30-03-*-08-K-TR 425 56 24
YFS YFS-30-03-G-08-SB-K-TR 450 56 24
YFS YFS-30-03-G-10-SB-K-TR 450 56 24
YFS YFS-30-04-*-08-SB-K-TR 475 56 24
YFS YFS-40-*3-*-05-SB-K-TR 550 72 16
YFS YFS-40-03-*-08-SB-K-TR 425 72 24
YFS YFS-40-03-*-10-SB-K-TR 500 72 24
YFS YFS-40-03-*-5-A-SB-K-TR 650 72 16
YFS YFS-40-03-G-05-SB-K-TR 675 72 16
YFS YFS-50-03-*-05-SB-K-TR 200 88 16
YFS YFS-50-03-*-08-SB-K-TR 350 88 24
YFS YFS-50-03-G-10-SB-K-TR 125 88 24