Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| YFT | YFT-10-04-*-08-SB-K-TR | 500 | 32 | 24 |
| YFT | YFT-10-04-*-08-SB-K-TR | 450 | 32 | 24 |
| YFT | YFT-20-04-*-08-SB-K-TR | 400 | 44 | 24 |
| YFT | YFT-20-04-*-10-SB-K-TR | 400 | 44 | 24 |
| YFT | YFT-20-04-*-10-SB-K-TR | 350 | 44 | 24 |
| YFT | YFT-20-05-*-03-SB-K-TR | 525 | 44 | 16 |
| YFT | YFT-20-05-*-05-SB-K-TR | 350 | 44 | 24 |
| YFT | YFT-20-05-*-05-SB-K-TR | 350 | 44 | 24 |
| YFT | YFT-20-05-*-06-SB-K-TR | 350 | 44 | 24 |
| YFT | YFT-20-05-*-08-SB-K-TR | 350 | 44 | 24 |
| YFT | YFT-20-05-*-10-10-SB-K-TR | 350 | 44 | 24 |
| YFT | YFT-20-05-*-10-SB-K-TR | 350 | 44 | 24 |
| YFT | YFT-20-05-*-10-SB-K-TR | 350 | 44 | 24 |
| YFT | YFT-20-05-*-3-SB-K-TR | 525 | 44 | 16 |
| YFT | YFT-20-05-*-6-SB-K-TR | 350 | 44 | 24 |
| YFT | YFT-20-05-*-8-SB-K-TR | 350 | 44 | 24 |
| YFT | YFT-30-04-*-08-SB-K-TR | 400 | 56 | 24 |
| YFT | YFT-30-05-*-05-SB-K-TR | 350 | 56 | 24 |
| YFT | YFT-30-05-*-08-SB-K-TR | 350 | 56 | 24 |
| YFT | YFT-30-05-*-10-SB-K-TR | 350 | 56 | 24 |
| YFT | YFT-30-05-X-T-A-TR | 275 | 56 | 24 |
| YFT | YFT-40-05-*-05-SB-K-TR | 350 | 72 | 24 |
| YFT | YFT-40-05-*-08-SB-K-TR | 350 | 72 | 24 |
| YFT | YFT-40-05-*-08-SB-K-TR | 350 | 72 | 24 |
| YFT | YFT-40-05-*-10-SB-K-TR | 350 | 72 | 24 |
| YFT | YFT-40-05-*-10-SB-K-TR | 350 | 72 | 24 |
| YFT | YFT-40-05-*-T-SB-K-TR | 350 | 72 | 24 |
| YFT | YFT-50-05-*-05-SB-K-TR | 350 | 88 | 24 |
| YFT | YFT-50-05-*-10-SB-K-TR | 350 | 88 | 24 |