Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| YFW | YFW-120-09-G-E-A-TR | 175 | 44 | 24 |
| YFW | YFW-120-14-*-E-SB-K-TR | 100 | 56 | 32 |
| YFW | YFW-130-09-*-E-A-TR | 200 | 56 | 24 |
| YFW | YFW-130-12-*-05-A-SB-TR | 125 | 72 | 24 |
| YFW | YFW-130-14-*-E-TR | 100 | 72 | 32 |
| YFW | YFW-140-07-*-F-A-TR | 200 | 72 | 24 |
| YFW | YFW-140-07-*-F-SB-K-TR | 250 | 72 | 24 |
| YFW | YFW-20-07-*-05-SB-K-TR | 250 | 44 | 24 |
| YFW | YFW-20-07-*-08-SB-K-TR-.TEL | 250 | 44 | 24 |
| YFW | YFW-20-07-*-10-SB-K-TR | 175 | 44 | 32 |
| YFW | YFW-20-07-*-10-SB-P-TR | 150 | 44 | 32 |
| YFW | YFW-20-07-*-10-SB-TR | 250 | 44 | 24 |
| YFW | YFW-20-07-*-SB-K-TR | 250 | 44 | 24 |
| YFW | YFW-20-09-*-05-SB-K-TR | 200 | 44 | 24 |
| YFW | YFW-20-09-*-08-SB-K-TR | 200 | 44 | 24 |
| YFW | YFW-20-09-*-08-SB-P-TR | 175 | 44 | 24 |
| YFW | YFW-20-09-*-10-SB-TR | 150 | 44 | 32 |
| YFW | YFW-20-12-*-05-SB-K-TR | 150 | 56 | 24 |
| YFW | YFW-20-12-*-08-SB-K-TR | 150 | 44 | 24 |
| YFW | YFW-20-12-*-08-SB-K-TR | 100 | 56 | 32 |
| YFW | YFW-20-12-*-10-SB-K-TR | 100 | 56 | 32 |
| YFW | YFW-20-19-*-05-SB-K-TR | 100 | 56 | 24 |
| YFW | YFW-30-07-*-05-SB-K-TR | 225 | 56 | 24 |
| YFW | YFW-30-07-*-08-SB-K-TR | 250 | 56 | 24 |
| YFW | YFW-30-07-*-08-SB-K-TR-.TEL | 250 | 56 | 24 |
| YFW | YFW-30-07-*-10-SB-P-TR | 200 | 56 | 32 |
| YFW | YFW-30-07-*-10-SB-TR | 250 | 56 | 24 |
| YFW | YFW-30-09-*-05-SB-K-TR | 200 | 72 | 24 |
| YFW | YFW-30-09-*-08-SB-K-TR | 200 | 56 | 24 |
| YFW | YFW-30-09-*-10-SB-TR | 200 | 56 | 24 |
| YFW | YFW-30-12-*-05-SB-A-TR | 125 | 72 | 24 |
| YFW | YFW-30-12-*-05-SB-K-TR | 150 | 72 | 24 |
| YFW | YFW-30-12-*-08-SB-K-TR | 150 | 72 | 24 |
| YFW | YFW-30-12-*-10-SB-K-TR | 125 | 72 | 32 |
| YFW | YFW-30-12-*-10-SB-P-TR | 100 | 72 | 32 |
| YFW | YFW-30-19-*-10-SB-K | 75 | 72 | 32 |
| YFW | YFW-40-07-*-10-SB-P-TR | 125 | 72 | 32 |
| YFW | YFW-40-07-*-10-SB-TR | 250 | 72 | 24 |
| YFW | YFW-40-09-*-10-SB-TR | 150 | 72 | 32 |
| YFW | YFW-40-12-*-10-SB-K-TR | 100 | 72 | 32 |
| YFW | YFW-40-12-G-08-SB-K-TR | 150 | 72 | 24 |
| YFW | YFW-50-07-*-08-SB-K-TR | 250 | 88 | 24 |
| YFW | YFW-50-07-*-10-SB-K-TR | 275 | 88 | 24 |
| YFW | YFW-50-07-*-10-SB-K-TR | 175 | 88 | 32 |
| YFW | YFW-50-09-*-05-SB-K-TR | 175 | 88 | 24 |
| YFW | YFW-50-09-*-10-SB-K-TR | 150 | 88 | 32 |
| YFW | YFW-50-12-*-10-SB-P-TR | 100 | 88 | 32 |
| YFW | YFW-50-12-*-10-SB-TR | 100 | 88 | 32 |