Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| ZF1 | ZF1-04-03-*-WT-TR | 775 | 24 | 12 |
| ZF1 | ZF1-05-01/02-*-WT-TR | 1100 | 24 | 16 |
| ZF1 | ZF1-05-03-*-TR | 775 | 24 | 12 |
| ZF1 | ZF1-06-01-*-WT-TR | 975 | 24 | 16 |
| ZF1 | ZF1-06-03-*-WT-TR | 775 | 24 | 12 |
| ZF1 | ZF1-07-03-*-WT-TR | 775 | 32 | 12 |
| ZF1 | ZF1-08-01-*-WT-TR | 1550 | 24 | 12 |
| ZF1 | ZF1-08-02-*-WT-TR | 1100 | 32 | 16 |
| ZF1 | ZF1-08-03-*-WT-TR | 775 | 32 | 12 |
| ZF1 | ZF1-09-01-*-WT-TR | 1100 | 32 | 16 |
| ZF1 | ZF1-10-01-*-WT-TR | 950 | 32 | 16 |
| ZF1 | ZF1-10-03-*-WT-TR | 775 | 32 | 12 |
| ZF1 | ZF1-11-02-*-WT-TR | 1100 | 32 | 16 |
| ZF1 | ZF1-12-01-*-WT-TR | 1100 | 32 | 16 |
| ZF1 | ZF1-13-02-*-WT-TR | 975 | 32 | 16 |
| ZF1 | ZF1-14-03-*-WT-TR | 600 | 44 | 12 |
| ZF1 | ZF1-15-01-*-WT-TR | 700 | 44 | 16 |
| ZF1 | ZF1-15-03-*-WT-TR | 600 | 44 | 12 |
| ZF1 | ZF1-16-02-*-WT-TR | 850 | 44 | 16 |
| ZF1 | ZF1-16-03-*-WT-TR | 600 | 44 | 12 |
| ZF1 | ZF1-17-02-*-WT-TR | 750 | 44 | 16 |
| ZF1 | ZF1-18-01-*-WT-TR | 875 | 44 | 16 |
| ZF1 | ZF1-18-03-*-WT-TR | 600 | 44 | 12 |
| ZF1 | ZF1-19-01-X-WT-TR | 1100 | 44 | 16 |
| ZF1 | ZF1-20-01-*-WT-TR | 850 | 44 | 16 |
| ZF1 | ZF1-20-02-*-WT-TR | 875 | 44 | 16 |
| ZF1 | ZF1-20-03-*-WT-TR | 625 | 44 | 12 |
| ZF1 | ZF1-22-01/02-*-WT-TR | 750 | 44 | 16 |
| ZF1 | ZF1-24-01-*-WT-TR | 750 | 44 | 16 |
| ZF1 | ZF1-25-01-*-WT-TR | 850 | 44 | 16 |
| ZF1 | ZF1-25-03-*-WT-TR | 600 | 56 | 12 |
| ZF1 | ZF1-26-01/02-X-WT-TR | 750 | 56 | 16 |
| ZF1 | ZF1-26-03-*-WT-TR | 600 | 56 | 12 |
| ZF1 | ZF1-27-01-*-WT-TR | 875 | 56 | 16 |
| ZF1 | ZF1-27-03-*-WT-TR | 600 | 56 | 12 |
| ZF1 | ZF1-28-02-*-WT-TR | 800 | 56 | 16 |
| ZF1 | ZF1-28-03-*-WT-TR | 600 | 56 | 12 |
| ZF1 | ZF1-30-01-*-WT-TR | 850 | 56 | 16 |
| ZF1 | ZF1-30-03-*-T-WT-TR | 600 | 56 | 12 |