High-frequency Precision RF interconnects to 40 GHz

FEATURES

  • Performance to 40 GHz
  • Compression, board level interconnects for stripline or microstrip transmission
  • Available on RF23C, RF047-A, RF085 and RF086 cable assemblies
  • Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
  • Ideal for high-performance test applications

VIDEOS

Precision RF to 110 GHz - Samtec

Products

PRF92

Precision 2.92 mm Cable Connector

Features
  • 2.92 mm precision RF cable connectors
  • Prints available
  • Contact Samtec's RF Group for more information.
Precision 2.92 mm Cable Connector

RF086

50 Ohm .086” RF Millimeter Wave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 67 GHz (1.85 mm, SMPM), DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 79%
  • Capacitance: 84 pF/meter
  • Time Delay: 4.20 ns/meter
  • VSWR: 1.4:1 Max (50 GHz to 67 GHz SMPM, 2.0:1 Max)
  • Insertion Loss: See RF086 Graph
  • Power Handling: See RF086 Graph
  • Bend Radius: 8.9 mm Min
  • Operating Temp: -55 ºC to +125 ºC
  • .086” low-loss flexible cable, 23 AWG
50 Ohm .086” RF Millimeter Wave Cable Assembly

RF047-A

50 Ohm, .047" RF Millimeter Wave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 110 GHz (1.00 mm), DC to 90 GHz (1.35 mm), DC to 65 GHz (1.85 mm, SMPM), DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 70%
  • Capacitance: 95 pF/meter
  • Time Delay: 4.76 ns/meter
  • VSWR: 1.35:1 Max (2.92 mm & 2.40 mm), 1.4:1 Max (1.00 mm to 90 GHz, 1.35 mm, 1.85 mm & SMPM), 1.5:1 Max (1.00 mm 90 GHz to 110 GHz)
  • Insertion Loss: See RF047-A Graph
  • Power Handling: See RF047-A Graph
  • Bend Radius: 5.0 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • .047" low-loss flexible cable, 29 AWG
50 Ohm, .047" RF Millimeter Wave Cable Assembly

RF085

50 Ohm .085" Diameter RF 50 GHz Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 50 GHz (2.40 mm), DC to 40 GHz (2.92 mm)
  • Velocity of Propagation: 70%
  • Capacitance: 96 pF/meter
  • Time Delay: 4.75 ns/meter
  • VSWR: 1.4:1 Max
  • Insertion Loss: See RF085 Graph
  • Power Handling: See RF085 Graph
  • Bend Radius: 13.2 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • Cable type: .085, Harbour SS405 (low loss flexible alternative to semi-rigid)
50 Ohm .085" Diameter RF 50 GHz Cable Assembly

RF23C

High-Performance Microwave Cable with Copper Foil Shielding

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 50 GHz (2.40 mm & SMPM), DC to 40 GHz (2.92 mm, SMP), DC to 26.5 GHz (SMA)
  • Velocity of Propagation: 70%
  • Capacitance: 84 pF/meter
  • Time Delay: 4.75 ns/meter
  • VSWR: 1.4:1 Max (2.92 mm & 2.40 mm), DC to 26.5 GHz: 1.2:1 Max (SMPM), 26.5 GHz to 50 GHz: 1.4:1 Max (SMPM), 1.3:1 Max (SMA)
  • Insertion Loss: See RF23C Graph
  • Power Handling: See RF23C Graph
  • Bend Radius: 3.18 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • 23 AWG solid dielectric low loss microwave cable
High-Performance Microwave Cable with Copper Foil Shielding

292-CM

50 Ohm SMA 2.92 Jack, Vertical Compression Mount

Features
  • Vertical, solderless compression
  • Field replaceable, cost-effective assembly
  • Stripline or microstrip/CPW transmission
  • Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance
  • Threaded coupling with high mechanical stability
  • Performance to 40 GHz
  • Ideal for high-performance test applications
  • Intermateable with 3.50 mm & SMA
  • Air dielectric for low VSWR and insertion loss
50 Ohm SMA 2.92 Jack, Vertical Compression Mount

292-EL

50 Ohm 2.92 mm Jack, Edge Launch Compression Mount

Features
  • Edge launch, solderless compression
  • Field replaceable, cost-effective assembly
  • Small form factor improves density
  • Threaded coupling with high mechanical stability
  • Performance to 40 GHz
  • Ideal for high-performance test applications
  • Intermateable with 3.50 mm & SMA
  • Air dielectric for low VSWR and insertion loss
50 Ohm 2.92 mm Jack, Edge Launch Compression Mount

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...