Compensates up to 1.00 mm (.040") axial misalignment and 0.80 mm (.030") radial misalignment.

FEATURES

  • Compensates for misalignment in X and Y directions
  • Performance up to 6 GHz
  • Dual sourced by Amphenol®
  • RG 405 (.086" DIA) semi-flexible cable termination

SERIES

AFI-B

50 Ohm AFI Floating Adaptor

Features
  • Plug bullet adaptor for AFI board mount jacks
  • Allows board spacing of 11.74 mm (.462")
  • Dual sourced by Amphenol®
50 Ohm AFI Floating Adaptor

AFI-CA

50 Ohm AFI Floating Cable Termination

Features
  • 2-hole panel mount and bulkhead termination
  • Compensates for misalignment in X & Y directions
  • 50 ohm impedance
  • Performance up to 6 GHz
  • Dual sourced by Amphenol®
50 Ohm AFI Floating Cable Termination

AFI-EM

50 Ohm AFI Floating Plug, Edge Mount

Features
  • Compensates for misalignment in X & Y directions
  • Edge mount termination
  • 50 ohm impedance
  • Performance: up to 6 GHz
  • Dual sourced by Amphenol®
50 Ohm AFI Floating Plug, Edge Mount

AFI-MT

50 Ohm AFI Floating Jack, Mixed Technology

Features
  • Compensates for misalignment in X & Y directions
  • Mixed technology termination
  • 50 ohm impedance
  • Performance up to 6 GHz
  • Dual sourced by Amphenol®
50 Ohm AFI Floating Jack, Mixed Technology

AFI-SM

50 Ohm AFI Floating Jack, Surface Mount

Features
  • Compensates for misalignment in X & Y directions
  • Surface mount termination
  • 50 ohm impedance
  • Performance up to 6 GHz
  • Dual sourced by Amphenol®
50 Ohm AFI Floating Jack, Surface Mount

RF405

50 Ohm RF Cable Assembly, 24 AWG Semi-Flexible Cable

Features
  • Available with SMA and SMP terminations
  • 24 AWG, RG 405 (.086") cable
  • 50 ohm impedance
  • High-frequency performance to 20 GHz / 40 Gbps
  • Hand-formable
50 Ohm RF Cable Assembly, 24 AWG Semi-Flexible Cable

With now well over 100 videos that are featured in various places in Samtec.com, and the recent release of our Video Search capability, it became evident that we needed an updated central location to house all of these videos for users that wanted to easily browse all of our vide...
Regular readers of the Samtec blog are keenly aware of VITA 57 FMC and FMC+ solutions Samtec offers. For more than 10 years, this standard has defined the interface between FPGAs and various expansion modules in a growing number of applications. As FMC/FMC+ leverages open platfor...
Credo and Samtec teamed-up to to show an impressive 112 Gbps PAM4 long-reach cable demonstration at DesignCon 2018. In this video, Samtec’s Ralph Page and Credo’s Alex Narazi walk us through the demo and the results achieved. Signal Path Three ports of 112 Gbps PAM4 data are sour...
January 2018 was a heck of a month for Samtec.com! We had been developing several significant pieces of software and content in late 2017, and it seems like almost all of them were released in January. Here are the major updates to Samtec for January 2018. New Streamlined Checkou...
DesignCon 2018 has passed.  For those involved from the high-speed communications and semiconductor communities, everyone needs time to catch their breath a bit before planning for the rest of 2018. Why? DesignCon always offers exposure to the latest state-of-the-art design metho...
View Full Site