Robust N Type interface with threaded coupling

FEATURES

  • 3 GHz or 18 GHz performance options
  • Straight, right-angle or bulkhead
  • RG 174/316/178/58, or .178" and .277" low loss microwave cable assemblies available

Products

PRF06

Precision N Type Cable Connector

Features
  • N Type precision RF cable connectors
  • Prints available
  • 3 GHz solutions available: NTPE-CA Series
  • Contact Samtec's RF Group for more information.
Precision N Type Cable Connector

RF180

50 Ohm, RF Microwave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 18 GHz
  • Velocity of Propagation: 80%
  • Capacitance: 82 pF/meter
  • Time Delay: 4.1 ns/meter
  • VSWR: 1.35:1 Max, 1.45:1 Max (Right-Angle Plugs)
  • Insertion Loss: See RF180 Graph
  • Power Handling: See RF180 Graph
  • Bend Radius: 24.8 mm Min.
  • Operating Temp: -65 ºC to +125 ºC
  • .178 (16 AWG) low-loss flexible, microwave cable
50 Ohm, RF Microwave Cable Assembly

RF280

50 Ohm, RF Microwave Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: DC to 18 GHz
  • Velocity of Propagation: 83%
  • Capacitance: 82 pF/meter
  • Time Delay: 4.0 ns/meter
  • VSWR: 1.35:1 Max, 1.45:1 Max (Right-Angle Plug)
  • Insertion Loss: See RF280 Graph
  • Power Handling: See RF280 Graph
  • Bend Radius: 38.1 mm Min
  • Operating Temp: -65 ºC to +125 ºC
  • .277 (11 AWG) low-loss flexible, microwave cable
50 Ohm, RF Microwave Cable Assembly

RF174

50 Ohm RF Cable Assembly, RG 174 Cable

Features
  • VSWR: See RF174 Graph
  • Impedance: 50 Ω
  • Bend Radius: 25.4 mm Min
  • Capacitance: 101 pF/meter
  • Operating Temp: -20 ºC to +80 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • Insertion Loss: See RF174 Graph
  • 24 AWG, RG 174 cable
  • Single or double ended
  • Non-magnetic options available for medical and aerospace applications
50 Ohm RF Cable Assembly, RG 174 Cable

RF316

50 Ohm RF Cable Assembly, RG 316 Cable

Features
  • VSWR: See RF316 Graph
  • Impedance: 50 Ω
  • Bend Radius: 12.8 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • Insertion Loss: See RF316 Graph
  • 24 AWG, RG 316 cable
  • Single or double ended
  • Non-magnetic options available for medical and aerospace applications
50 Ohm RF Cable Assembly, RG 316 Cable

RF178

50 Ohm RF Cable Assembly, RG 178 Cable

Features
  • VSWR: See RF178 Graph
  • Impedance: 50 Ω
  • Bend Radius: 10.2 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 5 GHz Max. (cable & connector dependent)
  • Insertion Loss: See RF178 Graph
  • 28 AWG, RG 178 cable
  • Single or double ended
  • Non-magnetic options available for medical and aerospace applications
50 Ohm RF Cable Assembly, RG 178 Cable

RF058

50 Ohm RF Cable Assembly, RG 58 Cable

Features
  • VSWR: See RF058 Graph
  • Impedance: 50 Ω
  • Bend Radius: 49.5 mm Min
  • Capacitance: 102 pF/meter
  • Operating Temp: -50 ºC to +90 ºC
  • Frequency Range: 1 GHz max (cable & connector dependent)
  • Insertion Loss: See RF058 Graph
  • 20 AWG, RG 58 cable
  • Available with SMA, TNC and N Type terminations
  • Single or double ended
50 Ohm RF Cable Assembly, RG 58 Cable

GRF1H-C

5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

Features
  • Impedance: 50 Ω
  • Bend Radius: 12.8 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -40 ºC to +90 ºC
  • Frequency Range: 6 GHz max (cable & connector dependent)
  • 24 AWG, RG 316 cable
  • High-performance, rugged contact
  • 5.00 mm (.1969") pitch
  • Optional captive panel screws
  • Double ended
5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...