75 Ohm

75 Ohm True75™ RF solutions in a wide variety of industry standard cables, components and board level interconnects with mix and match flexibility, and optimized for 12G-SDI Broadcast Video applications. 75 Ohm solutions include MCX, MMCX, SMB, DIN 1.0/2.3, BNC and High-Density BNC; ganged micro-mini systems; industry standard RG 179, RG 6, Belden 1694A and 1855A cables.


BNC 75 OhmBNC 75 Ohm RF Connectors and Components

True 75™ 75 ohm miniature quick connect/disconnect BNC RF interfaces.

Features
  • Optimized for 12G-SDI Broadcast Video solutions
  • True75™ 75 Ω performance up to 12 GHz
  • Available in a variety of orientations
  • RG 179, RG 6 or Belden 1694A cables available
Series
V
  • BNC7T-BH
  • BNC7T-CA
  • BNC7T-EM
  • BNC7T-TH
  • RF179
  • RFA6T
  • RFB6T
Help Me Choose?
BNC 75 Ohm

DIN 1.0/2.3 75 OhmDIN 1.0/2.3 75 Ohm RF Connectors and Components

Samtec 75 ohm DIN 1.0/2.3 connectors have push-pull coupling and are designed for high-density applications.

Features
  • Optimized for 12G-SDI Broadcast Video solutions
  • True75™ 75 ohm impedance
  • Available in through-hole, right-angle, and cable termination
  • Push / pull mating system
  • Available with RG 179, RG 6, Belden 1694A or Belden 1855A cables
Series
V
  • DIN7A-BH
  • DIN7A-CA
  • DIN7A-TH
  • RF179
  • RFA6T
  • RFB6T
  • RFB8T
Help Me Choose?
DIN 1.0/2.3 75 Ohm

HDBNC™HDBNC™ 75 Ohm RF Connectors and Components

True75™ 75 ohm 12G-SDI performance with 4x the panel density of standard BNC solutions.

Features
  • True75™ ohm performance
  • Designed to maximize panel density
  • 4x the panel density of standard BNC
  • 20% lighter than standard BNC
  • Quarter turn coupling design
Series
V
  • HDBNC-BH
  • HDBNC-CA
  • HDBNC-EM
  • HDBNC-TH
  • RFA6T
  • RFB6T
  • RFB8T
HDBNC™

MCX 75 OhmMCX 75 Ohm RF Connectors and Components

75 ohm True 75™ mini coaxial RF interconnects featuring a space-saving design approximately 30 percent smaller than SMBs.

Features
  • True75™ 75 ohm impedance
  • Straight or right-angle plug
  • RG 179 cables available
Series
V
  • MCX7-CA
  • MCX7-SM
  • MCX7-TH
  • RF179
Help Me Choose?
MCX 75 Ohm

Micro-Mini 75 OhmMicro-Mini 75 Ohm RF Connectors and Components

Micro-mini components with higher extraction force.

Features
  • Performance up to 6 GHz
  • Simple snap-on coupling
  • Straight plug or jack
  • RG 179 cable termination
Series
V
  • GRF7H-C
  • MMCX7-CA
  • MMCX7-TH
  • RF179
Micro-Mini 75 Ohm

SMB 75 OhmSMB 75 Ohm RF Connectors and Components

Flexible subminiature True 75™ 75 ohm RF interconnects featuring snap-on coupling.

Features
  • Performance up to 4 GHz
  • True75™ 75 ohm impedance
  • Straight or right-angle plugs
  • RG 179 cable assemblies available
Series
V
  • RF179
  • SMB7H-CA
  • SMB7H-EM
  • SMB7H-TH
Help Me Choose?
SMB 75 Ohm

Adaptor 75 Ohm75 Ohm RF Adaptor

True75™ 75 ohm optimized adaptors with a wide variety of jack/plug terminating options.

Features
  • BNC to HDBNC adaptor options
  • N Type to MMCX adaptor options
  • N Type to GRF7(V) adaptor options
  • Wide variety of jack/plug terminating options
Series
V
  • ADP7
Adaptor 75 Ohm

Standard 75 Ohm CablesStandard 75 Ohm Cable Assemblies

Industry standard RG 179, RG 6, Belden 1694A and Belden 1855A cables with mix-and-match end options.

Features
  • True75™ 75 Ω cables
  • 18, 23 or 30 AWG cables
  • Wide variety of mix-and-match cable terminations
  • Single ended or double ended cable assemblies
  • Cable connector kits available
  • 75 ohm cable adaptors available (see ADP7 series)
Series
V
  • RF179
  • RFA6T
  • RFB6T
  • RFB8T
Help Me Choose?
Standard 75 Ohm Cables

Ganged Hybrid 75 OhmGanged Hybrid 75 Ohm Micro-Mini System

Original micro-mini ganged cable assembly with a variety of industry standard end 2 termination options.

Features
  • 30 AWG, RG 179 coax cable
  • 2, 4, 6 or 8 positions
  • Variety of straight or right-angle plugs, high vibration straight jack or bulkhead jack end 2 options
  • Optional captive panel screws
Series
V
  • GRF7H-C
  • GRF7-J
Ganged Hybrid 75 Ohm

We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
Earth’s population continues to grow. Some reports suggest upwards of 10 billion people will inhabit the planet by 2050, requiring more than double today’s current food production capacity.  How will everybody be fed?  Is there more land? Is there more fresh water?  These are que...
View Full Site