These IsoRate® high-isolation rf connectors and cables offer substantial savings over traditional RF connectors at approximately half the cost.

FEATURES

  • Half the cost of traditional RF at virtually the same performance
  • Edge Rate® contacts for high-isolation
  • 50 ohm board-to-board systems
  • 50 ohm full ganged system or ganged with industry standard end 2 options
  • Positive latching available

VIDEOS

Samtec Advanced Interconnect Design Tech Center

IsoRate® Cable Assembly - Isolated Edge Rate™ Contacts

Products

IJ5C

4.00 mm IsoRate® 50 Ohm High-Isolation RF Cable Assembly

Features
  • Impedance: 50 Ω
  • Frequency Range: 9.5 GHz max
  • Two Cable Options: 1) Samtec 26 AWG, high-temp micro coax (CTB-2650F-01), or 2) RG 316 (24 AWG)
  • RG 316 (24 AWG): Additional Specifications
  • Samtec 26 AWG, high-temp micro coax: Additional Specifications
  • Insertion Loss (Samtec 26 AWG): See IJ5C Graph
  • 90% performance at 50% cost of traditional RF
  • 4.00 mm (.1575") pitch
  • Rugged positive latching
4.00 mm IsoRate® 50 Ohm High-Isolation RF Cable Assembly

IJ5H

4.00 mm IsoRate® 50 Ohm High-Isolation Hybrid Ganged RF Cable Assembly

Features
  • Insertion Loss: See IJ5H Report
  • Impedance: 50 Ω
  • Bend Radius: 12.8 mm Min
  • Capacitance: 96 pF/meter
  • Operating Temp: -50 ºC to +165 ºC
  • Frequency Range: 9.5 GHz max
  • Insertion Loss: See IJ5H Report
  • 24 AWG, RG 316 cable
  • 90% performance at 50% cost of traditional RF
  • 4.00 mm (.1575") pitch
4.00 mm IsoRate® 50 Ohm High-Isolation Hybrid Ganged RF Cable Assembly

IJ5

4.00 mm IsoRate® 50 Ohm High-Isolation RF Jack Strip

Features
  • Performance: Up to 9.5 GHz / 19 Gbps  
  • 90% performance at 50% cost of traditional RF
  • 4.00 mm (.1575") pitch
  • Rows: Single
  • Positions: 1, 2, 4, 6, 8, 12, 16
  • Stack height: 10.00 mm
4.00 mm IsoRate® 50 Ohm High-Isolation RF Jack Strip

IP5

4.00 mm IsoRate® 50 Ohm High-Isolation RF Plug Strip

Features
  • Performance: Up to 9.5 GHz / 19 Gbps  
  • 90% performance at 50% cost of traditional RF
  • 4.00 mm (.1575") pitch
  • Rows: Single
  • Positions: 1, 2, 4, 6, 8, 12, 16
  • Stack height: 10.00 mm
4.00 mm IsoRate® 50 Ohm High-Isolation RF Plug Strip

CONTACT SALES

First Name
Last Name
Email
Company
Industry
Estimate Annual Usage
Family
Message

Don't want to fill out a form?
Chat with a product expert directly.

.
In this live demonstration from DesignCon 2023, the performance of a Samtec high-speed cable system is measured by the world’s first scalable VNA. Matt Burns (Technical Marketing Manager, Samtec), and […] The post Cutting Edge High-Speed Cable Performance Measured By The World’s ...
A new connector system improves signal integrity by improving power integrity. Optimizing power integrity provides greater signal integrity margin and improves power and thermal efficiency.  The design of a high-speed […] The post Improve Power Integrity and Signal Integrity With...
It’s coming – embedded world 2023! Can you wait for it? No, it’s not The Mandalorian Season 3 (Wasn’t that awesome?!??!), but rather embedded world 2023. For embedded designers and […] The post Samtec Highlights Latest Interconnect Solutions at embedded world 2023 appeared first ...
In February, we rolled out several new helpful features for customers, a new application design guide for our Firehawk™ product, added new testing data to our Severe Environment Testing page, […] The post Here are the February 2023 Samtec Website Updates appeared first on The Sam...
A working demonstration of the Apollo communication system — the original Apollo S-Band communication hardware that was used in the Apollo moon missions in the 1960s and early 1970s — […] The post Apollo Communication Hardware: A Fantastic Demonstration Of The Original Equipment...