Original Solutions

Samtec’s RF Original Solutions include micro-mini ganged and high-isolation IsoRate® cable systems, high-performance Bulls Eye® test point systems, high-vibration MMCX interconnects, and 100 ohm shielded twisted pair cable assemblies.


GangedGanged RF Solutions

Samtec's ganged micro-miniature high-performance solutions with a 5.00 mm pitch are available as board-to-board or cable-to-board systems.

Features
  • Performance: up to 6 GHz
  • 50 ohm and 75 ohm solutions
  • Full ganged system or ganged with industry standard end 2 options
  • Micro-miniature, rugged contacts
  • Optional captive panel screws
  • Single or double-ended cable assemblies
  • Optional threaded inserts
Series
V
  • GRF1-C
  • GRF1H-C
  • GRF1-J
  • GRF1-P
  • GRF7-C
  • GRF7H-C
  • GRF7-J
  • GRF7-P
Ganged

IsoRate®IsoRate® RF System

IsoRate® is a high-isolation interconnect system that can offer substantial savings over traditional RF connectors at approximately half the cost.

Features
  • Half the cost of traditional RF at virtually the same performance
  • Edge Rate® contacts for high-isolation
  • 50 ohm board-to-board systems
  • 50 ohm full ganged system or ganged with industry standard end 2 options
  • Positive latching available
Series
V
  • IJ5
  • IJ5C
  • IJ5H
  • IP5
IsoRate®

Bulls Eye®Bulls Eye® RF High-Performance Test to 40 GHz

The high-density array designs and advanced cabling solutions within Samtec’s Bulls Eye® product family enable optimized performance, now to 40 GHz. Compression interface, small footprint and high cycle count make Bulls Eye® ideal for high-performance test applications.

Features
  • 40 GHz and 20 GHz high-performance test point systems (to 65 GHz in development)
  • Compression interface to the board for easy on/off and eliminate soldering costs
  • Small footprint design significantly saves space on the board
  • Microstrip (40 GHz) or stripline (40 & 20 GHz) PCB transmission
  • RF Technical Group: dedicated RF engineers provide personal support for meeting specific RF challenges
Series
V
  • BDRA
  • BE40A
  • BQRA
Bulls Eye®

Combination Q2™ / RFCombination Q2™/RF

RF plugs combined with a rugged, high-speed connector featuring a ground plane and high wipe contacts.

Features
  • RF contacts on a Q2™ high-speed strip
  • One RF plug per end
  • Increased insertion depth for rugged applications
  • Integral power/ground plane
Series
V
  • QFS
  • QMS
Combination Q2™ / RF

Micro-Mini 75 OhmMicro-Mini 75 Ohm RF Connectors and Components

Micro-mini components with higher extraction force.

Features
  • Performance up to 6 GHz
  • Simple snap-on coupling
  • Straight plug or jack
  • RG 179 cable termination
Series
V
  • GRF7H-C
  • MMCX7-CA
  • MMCX7-TH
  • RF179
Micro-Mini 75 Ohm

High-Vibration MMCXHigh Vibration MMCX

Micro-miniature interconnects with snap-on coupling for high-vibration applications.

Features
  • Simple snap-on coupling
  • Ideal for high-vibration environments
  • 50 ohm impedance
  • RG 316 and RG 174 cable options
Series
V
  • MMCXV-CA
  • MMCXV-EM
  • MMCXV-TH
High-Vibration MMCX

Shielded Twisted PairShielded Twisted Pair System

High-speed shielded twisted pair cable assembly for 100 ohm applications.

Features
  • 100 ohm signal routing
  • 28 AWG shielded twisted pair cable
  • Terminal and socket end options available
  • Choice of cable length
Series
V
  • C28S
  • CJT-BH
  • CJT-TH
Shielded Twisted Pair

We often take for granted the dual 12-megapixel camera collecting dust on the back of our smartphones or the fact that almost any building we enter has a sign reading “Smile, you’re on camera!”.  Cameras have gone from a mysterious “stealer of souls” to a technology we can’t seem...
Samtec will be introducing several new products at DesignCon 2018. All of these products are designed to increase data rates, increase system density, and shrink product footprints, so designers can meet their system signal integrity needs. NovaRay™ High Bandwidth, High Density A...
Wow. What a fun year for Samtec.com and the entire team behind it! In 2017, we streamlined your online sampling experience, brought you a way to view detailed information about any of our trillions of part numbers, built an entirely new on-site search, upgraded to Azure CDN and A...
DesignCon 2018, which is a big deal for Samtec, is a few weeks away. Our high-speed technologies for Silicon-to-Silicon optimization will be on full display and our product experts will show new products that are just released, or will be released in 2018.  Our application engine...
Earth’s population continues to grow. Some reports suggest upwards of 10 billion people will inhabit the planet by 2050, requiring more than double today’s current food production capacity.  How will everybody be fed?  Is there more land? Is there more fresh water?  These are que...
View Full Site