RF Connectors, Cables, and Components

RF Connectors, Cables, and Components

Samtec RF products include 50 ohm and 75 ohm cable assemblies, connectors and components, as well as micro high frequency U.FL and W.FL systems. Samtec's Original Solutions include ganged and high isolation cable systems, high performance test point systems, high vibration, and 100 ohm shielded twisted pair cable assemblies. Lead times for standard products are 2-5 days.

50 Ohm

50 Ohm

50 Ohm RF solutions in a wide variety of industry standard cables, components and board level interconnects with mix and match flexibility. Includes MCX, MMCX, SMP and AFI floating systems, SMB, SMA, SMA 2.92, BNC, TNC, N Type; IsoRate® isolated signals and ganged micro-mini systems; Bulls Eye® test point systems; micro high-frequency U.FL and W.FL systems; high-frequency semi-flexible or microwave cables; industry standard RG 316, double shielded RG 316, RG 174, RG 178 and RG 58 cables.

75 Ohm

75 Ohm

75 Ohm True75™ RF solutions in a wide variety of industry standard cables, components and board level interconnects with mix and match flexibility, and optimized for 12G-SDI Broadcast Video applications. 75 Ohm solutions include MCX, MMCX, SMB, DIN 1.0/2.3, BNC and High-Density BNC; ganged micro-mini systems; industry standard RG 179, RG 6, Belden 1694A and 1855A cables.

Original Solutions

Original Solutions

Samtec’s RF Original Solutions include micro-mini ganged and high-isolation IsoRate® cable systems, high-performance Bulls Eye® test point systems, high-vibration MMCX interconnects, and 100 ohm shielded twisted pair cable assemblies.

The 28 Gbps Product Demonstrator is an active system that showcases Samtec interconnect products at 28 Gbps and beyond. In this brief video overview, Scott McMorrow, Samtec’s CTO of Signal Integrity Products, and Brian Vicich, VP of Engineering, explain that it was designed to sh...
One of the largest differentiators of Samtec.com is its incredible variety of technical documentation, the vast majority of which is available without even logging in. While this level of availability is great for users, because of the sheer amount of documentation available, it ...
System designers and engineers constantly face design challenges to achieve higher data-rates in highly dense applications.  A popular system-level design approach in many high-speed applications marries the configurability and high-speed performance of FPGAs with the advantages ...
Samtec has the largest and most flexible product offering of two-piece board stacking connector systems in the industry. We have more ways to stack two or more boards together than any other connector company. But the sheer number of options can make it difficult to find the righ...
Samtec proudly announces its participation this the ST Developers Conference 2017. This FREE one-day interactive summit will bring together experts in markets that are poised for rapid growth in the coming years: Smart Things for the IoT, Smart Driving, and Smart Home, City & Ind...
View Full Site