VCU110 Examax® Loopback Card

Mimic IEEE 802.3 Reference Design Channels with 25 dB Loss


Overview

As FPGAs take over the data center, system-level architects require technical support over the entire high-speed serial channel data path. FPGA vendors like Xilinx are working with interconnect partners like Samtec to emulate next generation data center architectures in their FPGA evaluation, development and characterization kits.

As an example, the Xilinx Virtex® UltraScaleTM FPGA VCU110 Development Kit features the ExaMAX® high-speed backplane connector system. Pairing these solutions together provides a platform for demonstrating 28 Gbps performance from an FPGA over a backplane.

The VCU110 ExaMAX® Loopback Card routes 8 GTY MGTs from the Xilinx Virtex® UltraScaleTM FPGA through the ExaMAX® mated connector pair and back to the FPGA. Four GTY loopback channels contain little or no insertion loss. The summation of VCU110 insertion loss and the engineered loss on four additional GTY loopback channels satisfies the IEEE 802.3bj insertion loss requirements. The combined solution enables evaluation and development of routing FPGA transceivers in a table-top environment.

Product Brief

VCU110 Examax® Product Brief

VCU110 Examax® Product Brief

Get

Features

  • Compact form factor (5.25" x 6") simplifies mating to traditional right-angle backplane receptacles
  • ExaMAX® 2.00 mm pitch vertical header assembly (Samtec P/N: EBTM-4-10-2.0-S-VT-1)
  • Attaches to J116 (Samtec P/N: EBTF-4-10-2.0-S-RA-1) on Xilinx Virtex® UltraScaleTM FPGA VCU110 Development Kit
  • Features optimize SI performance via Samtec Final Inch® BOR PCB trace routing for EBTM series connector
  • Supports 8 high-speed multi-gigabit transceivers (Tx and Rx) operating up to 28 Gbps

Applications

  • Backplane connector testing and evaluation
  • Wired communication
  • Wireless communications
  • Servers
  • Storage
  • Networking
This time of year is typically set aside for preparation, and this year is no different. We spent November working on a couple of major upgrades to prepare for releases in 2018, one with the way we handle quotes in My Samtec, and the other with how we handle the checkout experien...
There are few words in an electrical engineer’s life that make them cringe more than EMI (Electromagnetic Interference).  From noise on the lines to crippling entire infrastructures, whether large or small, EMI presents a serious problem. As all active electrical systems emit ele...
As with any product development, ASIC designers aim to quicken time to market and reduce unnecessary design cycles. Designing full-custom ASICs comes with many benefits but leveraging the flexibility, configurability and high-performance of FPGAs has become a preferred method for...
The 28 Gbps Product Demonstrator is an active system that showcases a variety of Samtec interconnect products at 28 Gbps and beyond. The Demonstrator was up and running at SC17, and Anthony Fellbaum was there also, where he walked us through the demo. Real World 28 Gbps This demo...
Low latency. This simple two-word phrase drives entire industries solely focused on minimizing propagation, serialization, queuing, and processing delays in packet-switched networks. This is especially in HPC applications where high-throughput and low-latency are mandatory. Many ...
View Full Site