SEAM-RA

Product Specs
  Configure Your Product Using the Options Below

SEAM-RA

Product Specs

.050" SEARAY™ High-Speed Right-Angled Open-Pin-Field Array Terminal

rohs logo set logo

SEARAY™ is a right-angled open-pin-field array 0.050" (1.27mm) pitch connector. Available with up to 500 pins, SEARAY maximizes design and routing flexibility for single-ended or differential pair configurations, and for power, signal, or ground. SEARAY uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 56Gbps PAM4 performance.

Configured Part Number
.
.
Features

  • High-density open-pin-field array
  • Right-angle design
  • .050" (1.27 mm) pitch
  • Rugged Edge Rate® contact
  • Lower insertion/withdrawal forces
  • Solder charge terminations
  • Guide post, latching post options
Specs Kit

Secured form. No spam.

. .
.
.
. .
.