插卡式双芯高速电缆组件

这种高速电缆组件采用Eye Speed®双芯电缆,可实现优化的性能。

特色

  • 性能达到16 Gbps
  • 100 ohm差分信号路由
  • 0.50 mm和0.80 mm微间距
  • .062"(1.60 mm)厚度的卡
  • 耐用型金属闭锁和防护
  • 垂直和直角PCB连接器

视频

Samtec电缆小组技术中心HD

产品

GC6

0.60 mm Generate™高速侧边卡电缆组件

特色
  • 34 AWG EyeSpeed®超低偏斜双轴
  • 0.60 mm(.024")间距
  • 100 ohm差分信号路由
  • 28、42和70位置可用
  • Edge Rate®端子针对信号完整性效能优化
  • 与Generate™ 0.60 mm间距的侧边卡插座(HSEC6-DV)相配。
  • 标准金属闭锁系统
0.60 mm Generate™高速侧边卡电缆组件

HSEC6-DV

0.60 mm Edge Rate®高速侧边卡连接器,垂直

特色
  • 56 Gbps PAM4性能
  • 0.60 mm间距差分对系统
  • PCIe® 5.0
  • 符合SFF-TA-1002:x4 (1C)、 x8 (2C)、x16 (4C和4C+)
  • Edge Rate®端子针对信号完整性效能优化
  • 可与1.60 (.062") 厚度的卡对接
  • 可与高速电缆组件对接的0.60 mm间距,正在开发中
  • 可选焊接片,用于提高机械强度
0.60 mm Edge Rate®高速侧边卡连接器,垂直

ECDP

0.80 mm侧边卡双芯电缆组件

特色
  • 30 AWG Eye Speed®双芯电缆
  • 0.80 mm(.0315")间距
  • 100 ohm差分信号路由
  • 可与Edge Rate®插卡式插座对接
  • 可选择带外壳或不带外壳,以节省成本
  • 标准金属闭锁系统或板锁
0.80 mm侧边卡双芯电缆组件

HSEC8-DV

0.80 mm高速侧边卡连接器,垂直

特色
  • 耐用型Edge Rate®端子
  • 单端和差分对信号传输
  • 卡槽:.062"(1.60 mm)
  • 提供直通式选项(HSEC8-PE)
  • 可选择板锁和电缆闭锁功能
  • 可选焊接片,用于提高机械强度
  • Samtec 28+ Gbps解决方案
  • Extended Life Product™ (E.L.P.™)
0.80 mm高速侧边卡连接器,垂直

FEDP

0.50 mm高速侧边卡电缆组件

特色
  • 微型0.50 mm间距
  • 34 AWG、100 Ω Eye Speed® 超低偏斜双芯电缆
  • 16 Gbps NRZ性能
  • 16个差分对
  • .062"(1.60 mm)厚度的卡
  • 耐用型金属闭锁系统
  • 配合FQSFP或FQSFP-DD使用时,性能可达28 Gbps NRZ/56 Gbps PAM4
0.50 mm高速侧边卡电缆组件

FCDP-DV

适用于FEDP系列的0.50 mm高速垂直插卡式插座

特色
  • 微型0.50 mm间距
  • 16个差分对
  • 高密度2排设计
  • 耐用型金属闭锁和防护
适用于FEDP系列的0.50 mm高速垂直插卡式插座

FCDP-RA

适用于FEDP系列的0.50 mm高速直角插卡式插座

特色
  • 微型0.50 mm间距
  • 16个差分对
  • 高密度2排设计
  • 耐用型金属闭锁和防护
适用于FEDP系列的0.50 mm高速直角插卡式插座

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...