微型同轴电缆组件,高速、低成本、节省空间

高速、低成本的微型同轴电缆组件,具有50欧姆单端模式信号路由,38 AWG微型同轴电缆,以及节省空间的紧凑型设计。

特色

  • 50 ohm单端模式信号路由
  • 38 AWG微型同轴电缆
  • 紧凑型设计,可节省空间应用

视频

Samtec电缆小组技术中心HD

产品

FCS8

0.80 mm高速经济型微型同轴电缆,PCB插座

特色
  • 专为EMI保护而设计的防护罩
  • 单排设计,针位达30个
  • 标准焊接片和正向锁扣系统,适用于耐用型的应用
0.80 mm高速经济型微型同轴电缆,PCB插座

FCF8

0.80 mm高速经济型微型同轴电缆组件

特色
  • 38 AWG微型同轴电缆。
  • 单排设计,针位达30个
  • 50 ohm单端模式信号路由
  • 所有电缆长度均可达1米
0.80 mm高速经济型微型同轴电缆组件

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...