带压接针脚的直连电缆

高速、低成本直连电缆,带有可直接连接到PCB的压接针脚。

特色

  • 压接针脚,到PCB板
  • 3 mm超轻薄型
  • 在2米处可支持并超越PCIe® 3.0速度
  • 100 ohm差分信号路由
  • 30 AWG双芯带状电缆

视频

Samtec电缆小组技术中心HD

产品

DCH

2.00 mm高速压接双芯电缆组件

特色
  • 2.00 mm(.0787")间距
  • 100 ohm差分信号路由
  • 30 AWG双芯电缆
  • 高稳定性压接针脚,到PCB
  • 3 mm超轻薄型
2.00 mm高速压接双芯电缆组件

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...
Designing and optimizing a breakout region (or component launch) for a connector can be challenging. It often requires multiple back and forth iterations and analysis to adjust variables. Samtec’s new […] The post How to Design Component Launches Faster appeared first on The Samt...
It’s that time of year again. The world of CoMs, SoMs, interconnect and more all converge next week. The world of embedded systems is multifaceted – from hardware and software […] The post Guten Tag! Visit Samtec at embedded world 2024 in Nuremberg appeared first on The Samtec Bl...