Samtec的SFP+电缆和系统包含一个用于高速应用的面板安装连接器和跳线电缆。

特色

  • 性能达到10 Gbps
  • SFP+兼容性
  • 可提供电缆、连接器和外壳
  • 可提供连接器和外壳
  • 可提供单端口和多端口外壳

产品

SFPE

SFP+ 铜线Eye Speed® I/O电缆组件

特色
  • 1个通道(2对),达10 Gbps
  • 热插拔
  • 符合SFP+
  • 非均衡
  • 标准长度为1,2和3米
SFP+ 铜线Eye Speed® I/O电缆组件

MECT

0.80 mm SFP+卡缘连接器

特色
  • 20、30或70个I/O口
  • 2x10个针位,可用于SFP、SFP+ 收发器
  • 2x10、2x15和2x35,适用于XENPAK和XFP收发机
  • 可单独或作为套件提供(SFPK系列)
  • 可提供连接器和外壳
  • 可与SFP、SFP +、XFP或XENPAK收发机对接
  • 压接或通孔焊接到外壳上
0.80 mm SFP+卡缘连接器

SFPC

SFP+ 外壳,用于MECT/SFPE系列

特色
  • 可单独或作为套件提供(SFPK系列)
  • 可提供板装选项,配有2或4端口
  • 压接、焊接或PCI压接端接
  • SFP外壳,可与MECT收发机插座配用
SFP+ 外壳,用于MECT/SFPE系列

SFPK

SFP+ 外壳和连接器套件

特色
  • 提供单个或多个端口(面板安装)外壳
  • 套件便于SFP连接器和外壳使用
  • SFPC系列和MECT-110-01-M-D-RA1
SFP+ 外壳和连接器套件

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...