Eye Speed® I/O

Eye Speed® I/O

坚固耐用型高速电缆系统具有正向锁扣系统并支持多种协议。


系列概述

Eye Speed视频海报

Samtec的Eye Speed® I/O两件式系统实现了高周期, 以及0.80 mm间距连接器设计可最大限度地减少PCB面积。提供两种尺寸,以适应9或17差分对,另加5根分离线。

特色

  • 专为节省空间应用而设计的小巧尺寸
  • 微型耐用性闭锁系统
  • 带护罩外壳专为EMI保护或用于IP68应用的密封电缆而设计
  • 支持SAS、SATA、光纤通道、以太网、PCIe®和InfiniBand™协议
  • 高可靠性Edge Rate®端子

下载和资源

资料

视频

高速铜线I/O系统

产品

EPLSP

0.80 mm Eye Speed® I/O耐用型闭锁高速电缆组件

特色
  • 支持SAS、SATA、光纤通道、以太网、PCIe®和InfiniBand™协议
  • 长寿命Edge Rate®端子系统
  • 耐用型正极锁扣
  • 32 AWG低扭斜双芯电缆
  • 提供19和31个位置
  • 小型25.40 mm弯曲半径高弹性电缆
0.80 mm Eye Speed® I/O耐用型闭锁高速电缆组件

ERI8

0.80 mm Eye Speed® I/O直角Edge Rate®插座

特色
  • 耐用型Edge Rate®端子系统
  • 轻薄型直角设计
  • 标准定位销和表面安装针尾
  • 精选镀金端子
  • 提供19和31个位置
  • 卷带封装可选
0.80 mm Eye Speed® I/O直角Edge Rate®插座

ERC

用于ERI8/EPLSP系列Eye Speed® I/O高速系统的外壳

特色
  • 耐用型压铸件,螺丝紧固设计
  • 轻薄型直角设计
  • 可含有和不含有面板垫片
  • 提供19和31个位置
用于ERI8/EPLSP系列Eye Speed® I/O高速系统的外壳

RCH

0.80 mm Eye Speed®密封IP68高速I/O电缆系统

特色
  • 支持SAS、SATA、光纤通道、以太网、PCIe®和InfiniBand™协议
  • IP68密封系统
  • 耐用型外模成型结构,带正极锁扣
  • 耐用型Edge Rate®端子系统
  • 微小25.40 mm (1.00") 电缆弯曲半径
  • 100 ohm差分信号路由
0.80 mm Eye Speed®密封IP68高速I/O电缆系统

RPBH

适用于RCH/ERI8系列的外壳,Eye Speed®密封IP68高速I/O系统

特色
  • 耐用型压铸面板安装设计
  • 轻薄型直角
  • 随附板装硬件
  • 可提供19个针位
  • 可提供防尘帽
适用于RCH/ERI8系列的外壳,Eye Speed®密封IP68高速I/O系统

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Samtec Harrisburg attended the 17th annual Penn State Harrisburg Signal/Power Integrity Symposium and MASH Forum on Friday, April 19th 2024, hosted by the Center for Signal Integrity. The main goal of the […] The post Samtec Design Center Attends Annual Penn State Harrisburg SI/P...
As the world gears up to celebrate the 150th running of the Kentucky Derby,the excitement is intense. This iconic event isn’t just about horse racing;it’s a celebration of tradition, athleticism, […] The post Celebrating Community and Innovation: Samtec’s Connection to the 150th ...
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....