AccliMate™螺纹圆型

AccliMate™螺纹圆型

我们的AccliMate™螺纹圆型已经过防尘和防水应用的IP68测试。

特色

  • 坚固耐用型外模成型结构
  • 可用作Mini USB、USB和以太网系统
  • 以太网版本可用于现场端接
  • 可提供防尘帽

视频

微型耐用型电源互连器 - Samtec

产品

BCU

开发中:AccliMate™密封USB C型电缆组件、插头

特色
  • USB C型
  • IP67密封系统
  • 能够使用USB 3.2 Gen 2x1 (10 Gbit/s)
  • 支持100 W电力传输 (5 A @ 20 V)
  • 耐用型螺纹接口
  • 塑料外壳
  • 双头或钝头
开发中:AccliMate™密封USB C型电缆组件、插头

BPCU

开发中:AccliMate™密封USB C型电缆组件、插座

特色
  • USB C型
  • IP67密封系统
  • 能够使用USB 3.2 Gen 2x1 (10 Gbit/s)
  • 支持100 W电力传输 (5 A @ 20 V)
  • 面板安装
  • 耐用型螺纹接口
  • 塑料外壳
  • 双头或钝头
开发中:AccliMate™密封USB C型电缆组件、插座

BRU

开发中:AccliMate™密封USB C型面板安装连接器、插座

特色
  • USB C型
  • IP67密封系统
  • 能够使用USB 3.2 Gen 2x1 (10 Gbit/s)
  • 支持100 W电力传输 (5 A @ 20 V)
  • 面板安装
  • 耐用型螺纹接口
  • 塑料外壳
  • 防尘帽 DCA-BRU-C-01
开发中:AccliMate™密封USB C型面板安装连接器、插座

SCPE

AccliMate™ IP68密封圆形以太网电缆插头组件

特色
  • 双端密封选项
  • 防尘罩DCA-17-02
  • 以太网Cat5e
  • 现场应用套件可用
  • 坚固耐用型外模成型结构
AccliMate™ IP68密封圆形以太网电缆插头组件

SCRE

AccliMate™ IP68密封圆形以太网面板安装插座

特色
  • 以太网 Cat 5e面板安装组件
  • 板厚度为0.80 mm(.0315")到5.20 mm(.205")
  • 标准以太网电缆端口
AccliMate™ IP68密封圆形以太网面板安装插座

SCRES

AccliMate™ IP68密封圆形以太网电缆组件,插座

特色
  • 双头或钝头
  • 防尘罩DCA-17-01
  • 以太网Cat5e
  • 面板插头SCPPA-17-01
  • 坚固耐用型外模成型结构
AccliMate™ IP68密封圆形以太网电缆组件,插座

SCPFE

AccliMate™ IP68密封圆形以太网电缆插头,现场端接套件

特色
  • -01:用于外径范围从05.00mm至05.75mm的电缆
  • -02:用于外径范围从05.75mm至06.50mm的电缆
  • 可用于长电缆线路和小开孔应用
  • 以太网现场终端套件
AccliMate™ IP68密封圆形以太网电缆插头,现场端接套件

SCPU

AccliMate™ IP68密封圆形USB 2.0电缆插头组件

特色
  • 坚固耐用型外模成型结构
  • 耐用型螺纹接口
  • USB A,B和迷你B
  • 防尘罩DCA-17-02
AccliMate™ IP68密封圆形USB 2.0电缆插头组件

SCRU

AccliMate™ IP68密封圆形USB 2.0面板安装插座

特色
  • 板厚度为0.80 mm(.0315")到5.20 mm(.205")
  • USB电缆端口
  • USB面板安装组件
AccliMate™ IP68密封圆形USB 2.0面板安装插座

SCRUS

AccliMate™ IP68}密封圆形USB电缆组件,插座

特色
  • 面板插头SCPPA-XX-01
  • 坚固耐用型外模成型结构
  • 耐用型螺纹接口
  • USB A,B和迷你B
  • 防尘帽DCA-XX-01
AccliMate™ IP68}密封圆形USB电缆组件,插座

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...