密封圆形和矩形

我们的IP67/IP68密封连接器和电缆具有防尘、防水的系统和组件,非常适合在耐用型的应用中实现高可靠性。密封系统包括12 mm、16 mm或22 mm外壳尺寸的卡口圆型、微型推拉闭锁电缆组件,以及以太网和USB信号组件。


AccliMate™卡口密封圆型AccliMate™卡口密封圆型

我们的AccliMate™卡口密封圆环经过IP68测试,适用于防水防尘应用。

特色
  • 三种标准外壳尺寸:12 mm、16 mm和22 mm
  • 金属、塑料或现场终端外壳
  • 可提供信号、电源和组合
  • 可在线轻松构建标准或定制装配
产品
V
  • ACP-12
  • ACR-12
  • ACPK-12
  • ACRK-12
  • ACP-16
  • ACR-16
  • ACPK-16
  • ACRK-16
  • ACP-22
  • ACR-22
  • ACPK-22
  • ACRK-22
AccliMate™卡口密封圆型

AccliMate™密封矩形AccliMate™ IP67和IP68密封面板安装连接器

我们的AccliMate™ IP67和IP68密封面板安装连接器采用节省空间的矩形设计,已经过防尘和防水IP67测试。

特色
  • 节省空间的矩形设计
  • 为轻薄型1密封应用而设计的最高密度
  • 以太网和USB信号系统
  • 可在线轻松构建标准或定制装配
产品
V
  • RCH
  • RPBH
  • ERI8
  • RCE
  • RPCE
  • RPBE
  • RCEF
  • RCU
  • RPCU
  • RPBU
AccliMate™密封矩形

AccliMate™螺纹圆型AccliMate™螺纹圆型

我们的AccliMate™螺纹圆型已经过防尘和防水应用的IP68测试。

特色
  • 坚固耐用型外模成型结构
  • 可用作Mini USB、USB和以太网系统
  • 以太网版本可用于现场端接
  • 可提供防尘帽
产品
V
  • BCU
  • BPCU
  • BRU
  • SCPE
  • SCRE
  • SCRES
  • SCPFE
  • SCPU
  • SCRU
  • SCRUS
AccliMate™螺纹圆型

AccliMate™迷你推挽AccliMate™迷你推拉系统

已经过防尘和防水应用的IP67测试。

特色
  • 轻质塑料系统
  • 坚固耐用型推拉闭锁
  • 与Hirose HR30适配
  • 顶针键
  • 视觉对齐指标
  • 电缆到电缆或电缆到板解决方案
产品
V
  • MCPK
  • CC393
  • TC114
  • MCRK
  • MCP
  • MCR
AccliMate™迷你推挽

AccliMate™压接密封卡口圆型AccliMate™压接密封卡口圆型

Samtec的AccliMate™ IP68压接密封卡口系统为电缆到电缆或电缆到板应用提供了高性价比的解决方案,有金属防护罩可选。

特色
  • 高性价比解决方案
  • 开口闭锁
  • 金属或塑料外壳
  • 可选择终端或插座
  • 电缆到板解决方案
  • 可提供现场端接套件
  • 可提供防尘帽
产品
V
  • CCP-12
  • CCR-12
  • CCRB-12
AccliMate™压接密封卡口圆型

Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...