Q Strip®高速互连器

Q Strip®高速互连器

Samtec Q Strip®连接器专为注重信号完整性的高速板对板应用而设计。


系列概述

Q Strip视频

Q Strip®连接器采用表面安装信号端子,并在两排信号端子之间提供了表面安装接地平面,以改进电气性能。Q Strip®连接器的对接组有8种不同的堆叠高度可供选择,范围在5 mm(.197")到30 mm(1.180)"之间。选项包括用于盲插应用场景的导柱以及用于在回流焊加工之前正确布置连接器的定位销和锁扣。

Q Strip®产品浏览器

Q Strip浏览器

特色

  • 性能:高达14.0 GHz /28 Gbps
  • 佩带电源/接地
  • 连接器-连接器保持选项
  • 垂直、正交和共面应用
  • 端子:最多有180个I/O口
  • 堆叠高度:5 mm - 25 mm

下载和资源

资料

微型背板设计指南

Q Strip®电子手册

获取
高速板对板应用指南

高速板对板应用指南

获取
视频广播解决方案指南

视频广播解决方案指南

获取

视频

Q Series®高速互连器

Samtec高级互联设计技术中心

产品

QSH

0.50 mm Q Strip®高速接地平面插座料带

特色
  • 0.50 mm(.0197")间距
  • 多达300个针位数
  • 5 mm - 30 mm堆叠高度
  • 25 Gbps性能
  • Extended Life Product™ (E.L.P.™)
0.50 mm Q Strip®高速接地平面插座料带

QTH

0.50 mm Q Strip®高速接地平面针脚料带

特色
  • 0.50 mm(.0197")间距
  • 多达300个针位数
  • 5 mm - 30 mm堆叠高度
  • 25 Gbps性能
  • Extended Life Product™ (E.L.P.™)
0.50 mm Q Strip®高速接地平面针脚料带

QSS

0.635 mm Q Strip®高速接地平面插座料带

特色
  • 0.635 mm(.025")间距
  • 高达9.5 GHz / 19 Gbps
  • 多达250个针位数
  • 5 mm - 16 mm堆叠高度
  • Extended Life Product™ (E.L.P.™)
0.635 mm Q Strip®高速接地平面插座料带

QTS

0.635 mm Q Strip®高速接地平面针脚料带

特色
  • 0.635 mm(.025")间距
  • 高达9.5 GHz / 19 Gbps
  • 多达250个针位数
  • 5 mm - 16 mm堆叠高度
  • Extended Life Product™ (E.L.P.™)
0.635 mm Q Strip®高速接地平面针脚料带

QSE

0.80 mm Q Strip®高速接地平面插座料带

特色
  • 0.80 mm(.0315")间距
  • 多达200个针位数
  • 5 mm - 30 mm堆叠高度
  • Extended Life Product™ (E.L.P.™)
  • Samtec 28+ Gbps解决方案
0.80 mm Q Strip®高速接地平面插座料带

QTE

Q Strip®高速接地平面插头,0.80mm间距

特色
  • 0.80 mm(.0315")间距
  • 多达200个针位数
  • 5 mm - 30 mm堆叠高度
  • Extended Life Product™ (E.L.P.™)
  • Samtec 28+ Gbps解决方案
Q Strip®高速接地平面插头,0.80mm间距

QTS-RA

0.635 mm Q Strip®高速接地平面针脚料带,直角

特色
  • 0.635 mm(.025")间距
  • 可作为TE Connectivity公司双源的MICTOR SB使用
  • 导柱选项
0.635 mm Q Strip®高速接地平面针脚料带,直角

QSS-RA

0.635 mm Q Strip®高速接地平面插座料带,直角

特色
  • 0.635 mm(.025")间距
  • 可作为TE Connectivity公司双源的MICTOR SB使用
  • 导柱选项
  • 多达200个针位数
  • 高达4.5 GHz / 9 Gbps
0.635 mm Q Strip®高速接地平面插座料带,直角

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Wait . . . An AI hardware platform without a GPU? Is that even possible? Obviuolsy, I jest. GPUs are the workhorse solutions for ever larger LLMs and cutting-edge generative […] The post New AMD Versal AI Edge SoM and Carrier Card From Avnet Feature Samtec Interconnects appeared ...
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....