Generate™高速0.60 mm间距侧边卡

带有差分对Edge Rate®端子的Generate™高速侧边卡插座,适用于56 Gbps PAM 4性能。

特色

  • 56 Gbps PAM4性能
  • 0.60 mm间距差分对系统
  • PCIe® 5.0
  • 符合SFF-TA-1002:x4 (1C)、 x8 (2C)、x16 (4C和4C+)
  • Edge Rate®端子针对信号完整性效能优化
  • 可与高速电缆组件对接的0.60 mm间距,正在开发中

视频

Samtec高级互联设计技术中心

产品

HSEC6-DV

0.60 mm Edge Rate®高速侧边卡连接器,垂直

特色
  • 56 Gbps PAM4性能
  • 0.60 mm间距差分对系统
  • PCIe® 5.0
  • 符合SFF-TA-1002:x4 (1C)、 x8 (2C)、x16 (4C和4C+)
  • Edge Rate®端子针对信号完整性效能优化
  • 可与1.60 (.062") 厚度的卡对接
  • 可与高速电缆组件对接的0.60 mm间距,正在开发中
  • 可选焊接片,用于提高机械强度
0.60 mm Edge Rate®高速侧边卡连接器,垂直

GC6

0.60 mm Generate™高速侧边卡电缆组件

特色
  • 34 AWG EyeSpeed®超低偏斜双轴
  • 0.60 mm(.024")间距
  • 100 ohm差分信号路由
  • 28、42和70位置可用
  • Edge Rate®端子针对信号完整性效能优化
  • 与Generate™ 0.60 mm间距的侧边卡插座(HSEC6-DV)相配。
  • 标准金属闭锁系统
0.60 mm Generate™高速侧边卡电缆组件

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...