支持热插拔和高速串行连接的微型TCA卡缘连接器。

特色

  • 性能:高达12.0 GHz/24 Gbps
  • 符合µTCA™标准架构
  • 与Molex的外形/配合/功能兼容性
  • 压接尾部设计
  • 支持热插拔以及高速串行连接
  • 端子:最多有170个I/O口
  • 卡槽:1.60 mm(.063")

视频

Samtec高级互联设计技术中心

产品

MTCA

0.75 mm微型TCA连接器

特色
  • 0.75 mm(.030")间距
  • 适配于.062" (1.60 mm) 的卡
  • 支持热插拔以及高速串行连接
  • 表面安装
  • 符合MicroTCA®嵌入式计算规则
0.75 mm微型TCA连接器

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...