SFP连接器、SFP+系统

SFP连接器、SFP+系统

SFP连接器,收发机接口插座和外壳,单一或套件。

特色

  • 可与SFP、SFP+、XFP或ZENPAK收发机对接
  • 可提供连接器和外壳
  • 20、30或70个I/O口
  • 2x10个针位,可用于SFP、SFP+ 收发器
  • 用于XENPAK和XFP收发机的2X10、2X15、2X35规格
  • 压接或通孔焊接到外壳上
  • 可单独或作为套件提供(SFPK系列)

视频

Samtec高级互联设计技术中心

产品

MECT

0.80 mm SFP+卡缘连接器

特色
  • 20、30或70个I/O口
  • 2x10个针位,可用于SFP、SFP+ 收发器
  • 2x10、2x15和2x35,适用于XENPAK和XFP收发机
  • 可单独或作为套件提供(SFPK系列)
  • 可提供连接器和外壳
  • 可与SFP、SFP +、XFP或XENPAK收发机对接
  • 压接或通孔焊接到外壳上
0.80 mm SFP+卡缘连接器

SFPC

SFP+ 外壳,用于MECT/SFPE系列

特色
  • 可单独或作为套件提供(SFPK系列)
  • 可提供板装选项,配有2或4端口
  • 压接、焊接或PCI压接端接
  • SFP外壳,可与MECT收发机插座配用
SFP+ 外壳,用于MECT/SFPE系列

SFPK

SFP+ 外壳和连接器套件

特色
  • 提供单个或多个端口(面板安装)外壳
  • 套件便于SFP连接器和外壳使用
  • SFPC系列和MECT-110-01-M-D-RA1
SFP+ 外壳和连接器套件

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...