SFP连接器、SFP+系统

SFP连接器、SFP+系统

SFP连接器,收发机接口插座和外壳,单一或套件。

特色

  • 可与SFP、SFP+、XFP或ZENPAK收发机对接
  • 可提供连接器和外壳
  • 20、30或70个I/O口
  • 2x10个针位,可用于SFP、SFP+ 收发器
  • 用于XENPAK和XFP收发机的2X10、2X15、2X35规格
  • 压接或通孔焊接到外壳上
  • 可单独或作为套件提供(SFPK系列)

视频

Samtec高级互联设计技术中心

产品

MECT

0.80 mm SFP+卡缘连接器

特色
  • 20、30或70个I/O口
  • 2x10个针位,可用于SFP、SFP+ 收发器
  • 2x10、2x15和2x35,适用于XENPAK和XFP收发机
  • 可单独或作为套件提供(SFPK系列)
  • 可提供连接器和外壳
  • 可与SFP、SFP +、XFP或XENPAK收发机对接
  • 压接或通孔焊接到外壳上
0.80 mm SFP+卡缘连接器

SFPC

SFP+ 外壳,用于MECT/SFPE系列

特色
  • 可单独或作为套件提供(SFPK系列)
  • 可提供板装选项,配有2或4端口
  • 压接、焊接或PCI压接端接
  • SFP外壳,可与MECT收发机插座配用
SFP+ 外壳,用于MECT/SFPE系列

SFPK

SFP+ 外壳和连接器套件

特色
  • 提供单个或多个端口(面板安装)外壳
  • 套件便于SFP连接器和外壳使用
  • SFPC系列和MECT-110-01-M-D-RA1
SFP+ 外壳和连接器套件

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...