SUPERNOVA™轻薄型压缩转接板

高度为1.27毫米,具有双压端子,高速、轻薄型单片式转接板。

特色

  • 1.27 mm标准外形高度
  • 1.00 mm间距
  • 双压端子
  • 共有100 - 300个端子
  • 低成本电路板堆叠、模块对板和LGA接口的理想选择
  • 最大程度地消除热膨胀问题
  • Analog Over Array™能力

视频

Samtec高级互联设计技术中心

产品

GMI

1.00 mm SUPERNOVA™轻薄型压缩转接板

特色
  • 双压端子
  • 多达300个I/O口
  • 轻薄型 - 1.27 mm标准高度
  • Analog Over Array™能力
1.00 mm SUPERNOVA™轻薄型压缩转接板

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.

更多压缩转接板

In the dynamic landscape of modern corporations, the essence of an organization often resides in the collective spirit of its people and culture. Companies like Samtec, that prioritize fostering a […] The post Harmonizing Culture, Service, and People at Samtec appeared first on T...
As we approach Thanksgiving this year, the shorter days and the holiday season inspire thoughts of family on a dark night. Although we do not celebrate Thanksgiving here in the […] The post Family at Thanksgiving appeared first on The Samtec Blog....
As we enter the season of gratitude and reflection, we extend a warm welcome to our valued customers around the globe. Just as Thanksgiving here in the States brings families […] The post Samtec’s Interactive Demo Rooms Welcoming Global Innovators appeared first on The Samtec Blo...
It’s the best time of the year – the holidays are coming and Samtec’s new 2024 catalog is here! It features over 50 new product series, so get out your […] The post The New 2024 Catalog appeared first on The Samtec Blog....
Samtec is excited to introduce our first podcast series. The Samtec Transmission Line℠ Podcast is hosted by Samtec’s own Matt Burns and David Pike. Each episode will feature a guest […] The post The Samtec Transmission Line℠ Podcast appeared first on The Samtec Blog....