SUPERNOVA™轻薄型压缩转接板

高度为1.27毫米,具有双压端子,高速、轻薄型单片式转接板。

特色

  • 1.27 mm标准外形高度
  • 1.00 mm间距
  • 双压端子
  • 共有100 - 300个端子
  • 低成本电路板堆叠、模块对板和LGA接口的理想选择
  • 最大程度地消除热膨胀问题
  • Analog Over Array™能力

视频

Samtec高级互联设计技术中心

产品

GMI

1.00 mm SUPERNOVA™轻薄型压缩转接板

特色
  • 双压端子
  • 多达300个I/O口
  • 轻薄型 - 1.27 mm标准高度
  • Analog Over Array™能力
1.00 mm SUPERNOVA™轻薄型压缩转接板

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.

更多压缩转接板

Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...