高频精密射频互连器高达40 GHz

特色

  • 可选两种标准长度的子弹型适配器
  • 性能高达40 GHz
  • 可帮助使X和Y方向对准
  • RG 405(.086" DIA)半挠性或25 AWG耐用型固体介质微波电缆针脚
  • 接口适用于紧密及更为安全的连接
  • 非磁性选项可用于医疗和航空航天应用

视频

精确射频高达110 GHz - Samtec

Samtec SMP射频方案

产品

SMP-TH

50欧姆SMP插头,通孔式

特色
  • 帮助使X和Y方向对准
  • 全卡位、有限卡位、平滑孔口或缓冲保护层
  • 50欧姆阻抗
  • 性能高达40 GHz
  • 非磁性选项可用于医疗和航空航天应用
50欧姆SMP插头,通孔式

SMP-EM

50欧姆SMP插头,边缘安装

特色
  • 帮助使X和Y方向对准
  • 全卡位、有限卡位及平滑孔口
  • 50欧姆阻抗
  • 性能高达40 GHz
  • 非磁性选项可用于医疗和航空航天应用
50欧姆SMP插头,边缘安装

PRF00

精确SMP电缆连接器

特色
  • SMP精确射频电缆连接器
  • 提供打印资料
  • 用于RG 405 (.086") 电缆的直式和直角连接器,至20 GHz,也提供:SMP-CA系列
  • 联系Samtec的射频小组获得更多信息。
精确SMP电缆连接器

SMP-B

50欧姆SMP插孔,子弹型适配器

特色
  • 子弹型适配器插孔支持SMP面板安装插头
  • 板间距为9.05 mm(.356")或17.10 mm(.673")
  • 非磁性选项可用于医疗和航空航天应用
  • 非磁性选项可用于医疗和航空航天应用
50欧姆SMP插孔,子弹型适配器

RF25S

固体FEP介质,25 AWG微波电缆组件

特色
  • VSWR:参见RF25S图表
  • 阻抗: 50 Ω
  • 弯曲半径: 9.0 mm(最小值)
  • 电容: 96.8 pF/米
  • 工作温度: -40 ºC至+200 ºC
  • 频率范围:最高20 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF25S图表
  • 25 AWG固体介质低损耗微波电缆
  • 终端2方案:SMA,SMP
固体FEP介质,25 AWG微波电缆组件

RF405

50欧姆射频电缆组件,24 AWG半挠性电缆

特色
  • VSWR: 参见RF405图表
  • 阻抗: 50 Ω
  • 弯曲半径: 6.35 mm(最小值)
  • 电容: 104.97 pF/米
  • 工作温度: -40 ºC至+125 ºC
  • 频率范围:最高20 GHz(取决于电缆和连接器)
  • 插入损耗: 参见RF405图表
  • 24 AWG手工成型半柔性电缆(0.086" DIA)
  • 直式或直角SMA或SMP插头电缆终端头
50欧姆射频电缆组件,24 AWG半挠性电缆

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
“The good news is, Samtec has more ways to stack two or more PC boards than anybody else in the connector industry,” I told a Designer when asked about our two-piece, […] The post Good News and Good News About Board Stacking Connector Solutions appeared first on The Samtec Blog....
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...