高速浮动式连接器

此系列高速浮动式连接器在X和Y方向上提供0.50 mm的浮动,以最大限度地减少对接对准误差。

特色

  • 提供X轴和Y轴方向上0.50 mm(.0197")的浮动
  • 一块电路板上有多个连接器时的理想选择
  • 最多有60个浮动式端子
  • 可选择胶条高度和直角设计

视频

Samtec高级互联设计技术中心

产品

FS5

0.50 mm高速浮动式端子插座料带

特色
  • 0.50 mm(.0197")间距
  • 双排设计,最多60个浮动式端子
  • 4 mm外形高度
0.50 mm高速浮动式端子插座料带

FT5

0.50 mm高速浮动式端子针脚料带

特色
  • 0.50 mm(.0197")间距
  • 可选择1 mm或3 mm外形高度
  • 双排设计,最多60个浮动式端子
  • 垂直或直角
0.50 mm高速浮动式端子针脚料带

联系销售

电子邮件
公司
行业
预计年用量
系列
消息

不想填表格?
直接与产品专家在线聊天

.
Emerging system requirements are driven by industry advancements in areas such as data centers, artificial intelligence, machine learning, and quantum computing, among others. Samtec 224 Gbps PAM4 interconnect systems are carefully […] The post New 224 G Interconnect Family In A ...
Many military and/or aerospace designs require production lot testing of components in order to determine if the parts are quality compliant. These full-lot tests can be time consuming and expensive. […] The post Sample-Size Lot Screen Testing Saves Time and Money appeared first ...
In the dynamic landscape of modern corporations, the essence of an organization often resides in the collective spirit of its people and culture. Companies like Samtec, that prioritize fostering a […] The post Harmonizing Culture, Service, and People at Samtec appeared first on T...
As we approach Thanksgiving this year, the shorter days and the holiday season inspire thoughts of family on a dark night. Although we do not celebrate Thanksgiving here in the […] The post Family at Thanksgiving appeared first on The Samtec Blog....
As we enter the season of gratitude and reflection, we extend a warm welcome to our valued customers around the globe. Just as Thanksgiving here in the States brings families […] The post Samtec’s Interactive Demo Rooms Welcoming Global Innovators appeared first on The Samtec Blo...